hidden
Smart Search

Wi-Fi 9000 with Voice Control - 7 Day Programmable Thermostat

Voice activated recognition and control
App to remotely monitor and manage usage - anytime, anywhere
Customizable display

Available only through an HVAC (Heating and Cooling) Professional

DETAILSMANUALSVIDEOS/DEMOS
Voice Activated Recognition and Control (on-device only) allows the temperature setting to be adjusted in the home by talking to the thermostat
Total Connect Comfort App - Allows user to remotely monitor and manage home's comfort and energy usage anytime, anywhere
On-screen Comfort Information - See indoor and outdoor temperature and humidity information right on the home screen
Customizable Color Touchscreen - Easily change the high-definition display to any color you choose
Auto Alerts - Extreme temperature alerts and filter change reminders are sent to connected network devices and displayed on thermostat
Advance Fan/Control Comfort - Improves air circulation and helps regulate the temperature throughout your home
Energy Savings - Choose programmable mode to save on annual heating and cooling costs
Internet Time Sync - Keeps time during power failure and automatically updates for daylight savings
Simple Programming - Tool-free wiring, manual-free install and setup
Model Number - TH9320WFV6007
5 Year Limited Warranty

Follow us on

Follow Honeywell_Home on Twitter     Follow honeywellcpro on You Tube
Bookmark and Share