|
Prestige 2.0® Comfort System
| High-definition full-color display
|
| Interview-based programming - practically programs itself
|
|

|
DETAILSMANUALSVIDEOS/DEMOS
| High-Definition, Full Color Display - Visual clarity of the display is three times better than typical thermostats
|
| Interview-Based Programming - Asks you questions and then programs itself based on your answers
|
| Connects to the Internet - Monitor and control your HVAC system over the Internet from a PC, smart phone or tablet (with Total Connect Comfort Services)
|
| Temperature Control Anywhere in the Home - Sense and make temperature adjustments from anywhere in the home (With Portable Comfort Control)
|
| 7-Day Programming - Allows separate programming for each day of the week
|
| Saves Energy - When programmed as directed, save up to 33% on annual energy costs - or up to $200 per year
|
| Time-of-Use Scheduling - Automatically adjusts your home's temperature when utility prices are at their highest to help you save on energy costs
|
| All-In-One Control - Controls temperature and Indoor Air Quality (IAQ products) such as humidification, dehumidication and air filtration all from a single control in the living space.
|
| Tri-Lingual - Adjust settings to display in English, Spanish or French
|
| Model Numbers: YTHX9321R5000, YTHX9321R5030, YTHX9321R5012, YTHX9321R5079, YTHX9321R5003, YTHX9321R5061, THX9421R5005, THX9421R5013
|
|
| 50-1792 |
Prestige, THX9321, THX9321R, YTHX9321, YTHX9321R, YTHX9421, YTHX9421R
|
Insert
|
RedLink Comfort System Accessories
|
| 69-2493EFS |
THX9421, THX9421R, YTHX9421, YTHX9421R, THX9321, THX9321R, YTHX9321, YTHX9321R, C7189R, C7089R
|
Operating Manual
|
Prestige THX9321, THX9421 Touch-screen Thermostat
|
| 69-2053EFS |
THX, THX9321, THX9321R, YTHX, YTHX9321, YTHX9321R, THX9421R
|
Operating Manual
|
Prestige™ THX9000 Touch-screen Thermostat (English, French, Spanish)
|
|
|