Smart Search

Lyric™ Thermostat

You're in. You're out. You're all over the place, even when you're home. Lyric uses your smartphone to know when you're away, and can save you energy.

Available to purchase in a retail or "big box" store to install yourself


Comfort. Savings. Life. Perfectly in tune.

• App based install – Everything from install to Wi-Fi connection happens in four easy steps using the mobile app – no manual necessary
• Geofencing uses a homeowner’s smartphone location to automatically save energy when they’re away and ensure comfort when they return home
• The Smart Cues feature delivers messages to a homeowner’s mobile device to alert of upcoming filter changes or extreme temperatures
• The Fine Tune feature considers both humidity and temperature to adjust the setting so that a homeowner’s desired temperature always feels the same.
• Shortcuts are buttons on the app interface that can be customized for quick changes of temperature settings for specific purposes. This allows homeowner’s to change settings with one touch.
• Does not work with electric baseboard heat (110 V or higher)
• Compatible with most other heating, cooling and heat pump systems
• Optional 24 VAC power (“C” wire)
• Learn more at lyric.honeywell.com

Follow us on

Follow Honeywell_Home on Twitter     Follow honeywellcpro on You Tube
Bookmark and Share