|
5-2 Day Programmable
|
|
FocusPRO 6000 5-1-1/5-2 Day Programmable Thermostat
| Enhanced warranty and exclusive features only available from the pros
|
| Wireless so it can be placed anywhere
|
| Easy-access battery replacement |
|

|
|
|
DETAILSMANUALSFAQ
| Large, Clear Backlit Digital Display - Easy-to-read in various lighting conditions. (Also available in smaller standard screen size)
|
| Precise Comfort Control - Maintains consistent comfort to the highlest level of accuracy
|
| Wireless - Can be placed anywhere in the home without running wires or cutting into your walls
|
| Easy-Access Battery Replacement - Flip-out door allows for easy battery replacement without removing or disassembling the thermostat
|
| Built-in Instructions - Simple, pull-out instruction manual
|
| Energy Savings - Program to save up to 33 percent on annual heating and cooling costs (if used as directed, savings may vary depending on geographic region and usage)
|
| Model Numbers - TH6220D1002, TH6110D1005, TH6320D1004, TH6110D1021, TH6220D1028
|
|
| 69-1778EF |
RTH6300B, RTH6300, TH6110D, TH6110, TH6220D, TH6220, TH6320U, TH6320, TH6320R, YTH6320R, YTH6320
|
Reference Card
|
Quick Reference Card -- English, French
|
| 69-1778ES |
RTH6300B, RTH6300, TH6110D, TH6110, TH6220D, TH6220, TH6320U, TH6320, TH6320R, YTH6320R, YTH6320, Thermostats
|
Reference Card
|
Quick Reference Card
|
| 69-1921EFS |
TH6110D1005, TH6110D1021, TH6220D1002, TH6220D1028, TH6320U1000, Thermostats
|
Operating Manual
|
FocusPRO 6000 5-1-1/5-2 Day Programmable Thermostat (English, French, Spanish)
|
| 69-2695EFS |
TH6110, TH6220, TH6320, TH6000, TH6110D, TH6220D, TH6320U
|
Installation Guide
|
FocusPRO TH6000 Series Programmable Thermostat
|
|
How do I find my Thermostat model number?
Answer: Honeywell thermostats have a model number that begins with a TH, T, RTH, CT, TL or RLV. The location of the model number varies depending upon the thermostat.
If the thermostat is battery operated and the batteries are accessed from the front of the thermostat, please check the area around the batteries. If the batteries are on the back of the thermostat or if the thermostat is not battery operated, the model number should be on the back of the thermostat once the thermostat is removed from its base. If your thermostat has a mechanical clock, the model number is on a sticker on the horizontal surface above the clock.
How does the FAN Auto/On switch or key work?
Answer: The FAN selection key has two or three positions: Auto and On and sometimes Circ (Circulate). The Auto position will allow the system fan to operate whenever the heating or cooling system is turned on by the thermostat. The On position will turn the fan on to run continuously, regardless whether heating or cooling system is turned on by the thermostat or not. The Circ (Circulate) position if available will run the fan approximately 35% of the time, minus any time the fan will run with the heating or cooling system.
I am unsure of the voltage coming up to my thermostat. How do I find out?
Answer: Honeywell offers thermostats for both low voltage (24 volts) and line voltage (120 or 240 volts) systems. The most common type of voltage from a central heating and/or cooling system is 24 volts (24Vac). The old thermostat may say somewhere on the thermostat that it is for 24 volt (24Vac) or maximum 30 volts (30Vac).
If you see 120 Vac or 240 Vac on the thermostat, a low voltage thermostat will NOT work with your system. You will need a line voltage thermostat. This type of voltage is common with electric baseboard heating.
Regardless of the voltage, Honeywell strongly suggests that you turn off the power to the system at the furnace, at the fuse, or at the circuit breaker panel before installing or replacing a thermostat. If you are unsure about your voltage, please contact a local heating and cooling contractor in your area for assistance.
Is the packaging for this thermostat recyclable?
Answer: Yes, the packaging contained with the thermostat is recyclable. Information about recycling thermostats containing mercury can be found at: thermostat-recycle.org/
My system turns on and off too fast. What should I do?
Answer: Your thermostat is designed to control temperature to +/- 1 F. How often your heat turns on and off depends on may factors including the type of heating system you have, as well as how much your system needs to run to maintain your temperature setting (in other words, how cool or cold it is outside). A typical forced air system will cycle about five times in an hour (5CPH), this is normal. A typical hot water system would cycle less then that
Stage two of heat or cool turns on right away when I move the temperature higher or lower. Why?
Answer: The thermostat takes the temperature override as a need to reach the new temperature setting right away. It will run the second or third stage only as long as necessary to reach new temperature setting.
The thermostat does not show "Auto" under "System".
Answer: "Auto" under "System" indicates that it is setup to automatically switch between heating and cooling. If your thermostat does not show auto, you may not have this feature.
What is a changeover valve on a heat pump?
Answer: The changeover valve is a device which reverses the flow of refrigerant in the heat pump. This will allow the freon to reverse and heat the home or cool the home. Honeywell uses an O terminal to energize the valve in cooling and a B terminal to energize the valve in heating. Some manufacturers of heat pumps may use the B terminal to energize in heating, while a vast majority energize the O terminal in cooling.
What is a heat pump?
Answer: A heat pump is a single system that provides both heating and cooling to the home. For example, the air conditioner may prove both heating and cooling to the home - this is called a heat pump. Often the heat pump also has some sort of backup or auxiliary heat for when it is cold outside. The backup or auxiliary heat could be electric heat strips or a fossil fuel furnace.
Thermostats that control heat pumps with backup or auxiliary heat typically have an Em Heat (Emergency heat) position. When the system switch is moved to the Em Ht. position, the auxiliary heat is activated on a call for heat. The compressor is disabled.
Why does my thermostat beep?
Answer: Honeywell thermostats do not have the capability of making an audible noise such as a beeping sound. The noise you are hearing is likely from another electronic device which is near the thermostat. Check for a smoke detector, door bell, or security system.
Why does the thermostat temperature not match my temperature thermometer in my home?
Answer: Honeywell digital thermostats are designed to display the room temperature in a way similar to how people sense temperature. This means the thermostat takes into account not just the ambient air temperature but also the radiant temperature of objects in the room (i.e., wall and furniture). Room thermometers often only read ambient air temperature so they will not match the thermostat reading. Also, Honeywell thermostats do round in the display to the nearest whole number (half number in Celsius) and to the temperature setting. For example, if you have the thermostat set to 72 degrees the system will turn on and off but the inside reading on the thermostat never changes from 72. The actual temperature did fall to 71 or up to 73 and that is what turned on the heating or cooling but the thermostat display will stay at 70 to avoid jumping up and down constantly.
Why is my cooling not working?
Answer: There are several items you can check. First check that the thermostat is set to the Cool position. Make sure the temperature is set lower than the Inside temperature reading. Also check the circuit breaker and reset if necessary. Make sure that the furnace door is closed securely. If “wait” is in the screen or “cool on” is flashing – wait 5 minutes for the system to safely respond. The thermostat will indicate it is asking for the cooling to turn on when "cool on" or a "snowflake" in the display. If this message is in the display, the thermostat is asking for the heat to be on and there is a likely a problem outside of the thermostat preventing the cooling from running.
Why is my heat not working?
Answer: There are several items you can check. First check that the thermostat is set to the Heat position. Make sure the temperature is set higher than the Inside temperature reading. Also check the circuit breaker and reset if necessary. Make sure that the furnace door is closed securely. If “wait” is in the screen or “heat on” is flashing – wait 5 minutes for the system to safely respond. The thermostat will indicate it is asking for the heat to turn on when "heat on" or a "flame" in the display. If this message is in the display, the thermostat is asking for the heat to be on and there is a likely a problem outside of the thermostat preventing the heat from running.
Why is my thermostat starting the heat or cool before the program time?
Answer: The thermostat has a feature called Adaptive Intelligent Recovery(AIR) or Smart Response or Early Start. This allows the thermostat to "learn" how long the heating and cooling system will take to reach the programmed temperature settings. So the temperature is reached at the time you set. For example: Set the Wake time to 6am, and the temperature to 70F. The heat will come on before 6am, so the temperature is 70F by the time you wake at 6am. The message "recovery" is displayed when the system is activated before a scheduled time period.
Why is the "Cool On", "Heat On", "Snowflake" or "flame" blinking or who is "Wait" on the thermostat display?
Answer: The thermostat has a built-in 5 minute delay to protect your equipment. If “wait” is in the screen or “cool on” is flashing – wait 5 minutes for the system to safely respond.
|
|
|
PRO 4000 5-2 Day Programmable Thermostat
| Enhanced warranty and exclusive features only available from the pros
|
| Simple, pull-out instruction manual
|
| Easy-to-use slide switches (select heat/cool mode, fan operation) |
|

|
|
|
DETAILSMANUALSFAQ
| Weekday/Weekend Programming - 5-2 (weekdays, weekend) programming to fit your lifestyle.
|
| Energy Savings - Program to save up to 33 percent on annual heating and cooling costs (if used as directed, savings may vary depending on geographic region and usage)
|
| Precise Comfort Control - Maintains consistent comfort at the highest level of accuracy
|
| Digital Display - Both current and set temperature are easy to ready in various lighting conditions
|
| Display Options - Available in backlit or standard
|
| Built-in Instructions - Simple, pull-out instruction manual
|
| Basic Operation - Easy-to-use slide switches allow you to select the heat or cool mode, and operate the fan
|
| Model Numbers - TH4110D1007, TH4210D1005
|
|
| 69-1760EFS |
TH4110D1007, TH4210D1005, Thermostats
|
Operating Manual
|
PRO 4000 5-2 Day Programmable Thermostat (English, French, Spanish)
|
|
How do I find my Thermostat model number?
Answer: Honeywell thermostats have a model number that begins with a TH, T, RTH, CT, TL or RLV. The location of the model number varies depending upon the thermostat.
If the thermostat is battery operated and the batteries are accessed from the front of the thermostat, please check the area around the batteries. If the batteries are on the back of the thermostat or if the thermostat is not battery operated, the model number should be on the back of the thermostat once the thermostat is removed from its base. If your thermostat has a mechanical clock, the model number is on a sticker on the horizontal surface above the clock.
How does the FAN Auto/On switch or key work?
Answer: The FAN selection key has two or three positions: Auto and On and sometimes Circ (Circulate). The Auto position will allow the system fan to operate whenever the heating or cooling system is turned on by the thermostat. The On position will turn the fan on to run continuously, regardless whether heating or cooling system is turned on by the thermostat or not. The Circ (Circulate) position if available will run the fan approximately 35% of the time, minus any time the fan will run with the heating or cooling system.
I am unsure of the voltage coming up to my thermostat. How do I find out?
Answer: Honeywell offers thermostats for both low voltage (24 volts) and line voltage (120 or 240 volts) systems. The most common type of voltage from a central heating and/or cooling system is 24 volts (24Vac). The old thermostat may say somewhere on the thermostat that it is for 24 volt (24Vac) or maximum 30 volts (30Vac).
If you see 120 Vac or 240 Vac on the thermostat, a low voltage thermostat will NOT work with your system. You will need a line voltage thermostat. This type of voltage is common with electric baseboard heating.
Regardless of the voltage, Honeywell strongly suggests that you turn off the power to the system at the furnace, at the fuse, or at the circuit breaker panel before installing or replacing a thermostat. If you are unsure about your voltage, please contact a local heating and cooling contractor in your area for assistance.
Is the packaging for this thermostat recyclable?
Answer: Yes, the packaging contained with the thermostat is recyclable. Information about recycling thermostats containing mercury can be found at: thermostat-recycle.org/
My system turns on and off too fast. What should I do?
Answer: Your thermostat is designed to control temperature to +/- 1 F. How often your heat turns on and off depends on may factors including the type of heating system you have, as well as how much your system needs to run to maintain your temperature setting (in other words, how cool or cold it is outside). A typical forced air system will cycle about five times in an hour (5CPH), this is normal. A typical hot water system would cycle less then that
Stage two of heat or cool turns on right away when I move the temperature higher or lower. Why?
Answer: The thermostat takes the temperature override as a need to reach the new temperature setting right away. It will run the second or third stage only as long as necessary to reach new temperature setting.
The thermostat does not show "Auto" under "System".
Answer: "Auto" under "System" indicates that it is setup to automatically switch between heating and cooling. If your thermostat does not show auto, you may not have this feature.
What is a changeover valve on a heat pump?
Answer: The changeover valve is a device which reverses the flow of refrigerant in the heat pump. This will allow the freon to reverse and heat the home or cool the home. Honeywell uses an O terminal to energize the valve in cooling and a B terminal to energize the valve in heating. Some manufacturers of heat pumps may use the B terminal to energize in heating, while a vast majority energize the O terminal in cooling.
What is a heat pump?
Answer: A heat pump is a single system that provides both heating and cooling to the home. For example, the air conditioner may prove both heating and cooling to the home - this is called a heat pump. Often the heat pump also has some sort of backup or auxiliary heat for when it is cold outside. The backup or auxiliary heat could be electric heat strips or a fossil fuel furnace.
Thermostats that control heat pumps with backup or auxiliary heat typically have an Em Heat (Emergency heat) position. When the system switch is moved to the Em Ht. position, the auxiliary heat is activated on a call for heat. The compressor is disabled.
Why does my thermostat beep?
Answer: Honeywell thermostats do not have the capability of making an audible noise such as a beeping sound. The noise you are hearing is likely from another electronic device which is near the thermostat. Check for a smoke detector, door bell, or security system.
Why does the thermostat temperature not match my temperature thermometer in my home?
Answer: Honeywell digital thermostats are designed to display the room temperature in a way similar to how people sense temperature. This means the thermostat takes into account not just the ambient air temperature but also the radiant temperature of objects in the room (i.e., wall and furniture). Room thermometers often only read ambient air temperature so they will not match the thermostat reading. Also, Honeywell thermostats do round in the display to the nearest whole number (half number in Celsius) and to the temperature setting. For example, if you have the thermostat set to 72 degrees the system will turn on and off but the inside reading on the thermostat never changes from 72. The actual temperature did fall to 71 or up to 73 and that is what turned on the heating or cooling but the thermostat display will stay at 70 to avoid jumping up and down constantly.
Why is my cooling not working?
Answer: There are several items you can check. First check that the thermostat is set to the Cool position. Make sure the temperature is set lower than the Inside temperature reading. Also check the circuit breaker and reset if necessary. Make sure that the furnace door is closed securely. If “wait” is in the screen or “cool on” is flashing – wait 5 minutes for the system to safely respond. The thermostat will indicate it is asking for the cooling to turn on when "cool on" or a "snowflake" in the display. If this message is in the display, the thermostat is asking for the heat to be on and there is a likely a problem outside of the thermostat preventing the cooling from running.
Why is my heat not working?
Answer: There are several items you can check. First check that the thermostat is set to the Heat position. Make sure the temperature is set higher than the Inside temperature reading. Also check the circuit breaker and reset if necessary. Make sure that the furnace door is closed securely. If “wait” is in the screen or “heat on” is flashing – wait 5 minutes for the system to safely respond. The thermostat will indicate it is asking for the heat to turn on when "heat on" or a "flame" in the display. If this message is in the display, the thermostat is asking for the heat to be on and there is a likely a problem outside of the thermostat preventing the heat from running.
Why is my thermostat starting the heat or cool before the program time?
Answer: The thermostat has a feature called Adaptive Intelligent Recovery(AIR) or Smart Response or Early Start. This allows the thermostat to "learn" how long the heating and cooling system will take to reach the programmed temperature settings. So the temperature is reached at the time you set. For example: Set the Wake time to 6am, and the temperature to 70F. The heat will come on before 6am, so the temperature is 70F by the time you wake at 6am. The message "recovery" is displayed when the system is activated before a scheduled time period.
Why is the "Cool On", "Heat On", "Snowflake" or "flame" blinking or who is "Wait" on the thermostat display?
Answer: The thermostat has a built-in 5 minute delay to protect your equipment. If “wait” is in the screen or “cool on” is flashing – wait 5 minutes for the system to safely respond.
|
|
|
5-2 Day Programmable Thermostat - RTH4300B
| Simple pull-out instruction manual
|
|

|
|
|
DETAILSMANUALS
| Weekday/Weekend Programming - One program for the weekdays and a separate program for the weekends with 4 program periods per day
|
| Energy Savings - Program to save up to 33 percent on annual heating and cooling costs (if used as directed, savings may vary depending on geographic region and usage)
|
| Easy to Use - Straightforward display keeps operation and programming simple
|
| Precise temperature control of +/-1°F to maximize comfort
|
| Works with heating and cooling systems plus some heat pumps
|
| Does not work with heat pump systems with back-up heat, multi-stage heating/cooling systems and electric baseboard heat (120-240V)
|
|
| 67-5170 |
RTH4300B
|
Sell Sheet
|
RTH4300B 5-2 Day Programmable Thermostats (Retail)
|
| 69-2213EFS |
RTH8500, RTH8500D, RTH7600, RTH7600D, RTH7500, RTH7500D, RTH6400, RTH6400D, RTH5100, RTH5100B, RTH4300, RTH4300B, RTH3100, RTH3100C
|
Do Not Return Card
|
Do Not Return to Store
|
|
|
|
|
PRO 2000 5-2 Day Programmable Thermostat
| Enhanced warranty and exclusive features only available from the pros
|
| Clear, backlit digital display
|
|

|
|
|
DETAILSMANUALSFAQ
| Simple-Set Programming - Basic operation makes it easy to set the heat, cool, fan, and program schedules that best fit your lifestyle
|
| Energy Savings - Program to save up to 33 percent on annual heating and cooling costs (if used as directed, savings may vary depending on geographic region and usage)
|
| Application Flexilibity - Models for heat pump and conventional systems
|
| Clear, Backlit Digital Display - Easy to ready in various lighting conditions
|
| Model Number - TH2110D1009
|
|
| 69-2609EFS |
TH2110DH, TH2210DH, TH1110DH, TH1210DH, TH1100DH
|
Installation Guide
|
PRO TH2000DH/TH1000DH Series Thermostats
|
| 69-2608EFS |
TH2110, TH2210
|
Operating Manual
|
PRO 2000 Series Programmable Thermostat
|
| 69-1969EFS |
TH2110, TH2110D, TH2210, TH2210D, Thermostats
|
Operating Manual
|
PRO 2000 5-2 Day Programmable Thermsotat (English, French, Spanish)
|
|
How do I find my Thermostat model number?
Answer: Honeywell thermostats have a model number that begins with a TH, T, RTH, CT, TL or RLV. The location of the model number varies depending upon the thermostat.
If the thermostat is battery operated and the batteries are accessed from the front of the thermostat, please check the area around the batteries. If the batteries are on the back of the thermostat or if the thermostat is not battery operated, the model number should be on the back of the thermostat once the thermostat is removed from its base. If your thermostat has a mechanical clock, the model number is on a sticker on the horizontal surface above the clock.
How does the FAN Auto/On switch or key work?
Answer: The FAN selection key has two or three positions: Auto and On and sometimes Circ (Circulate). The Auto position will allow the system fan to operate whenever the heating or cooling system is turned on by the thermostat. The On position will turn the fan on to run continuously, regardless whether heating or cooling system is turned on by the thermostat or not. The Circ (Circulate) position if available will run the fan approximately 35% of the time, minus any time the fan will run with the heating or cooling system.
I am unsure of the voltage coming up to my thermostat. How do I find out?
Answer: Honeywell offers thermostats for both low voltage (24 volts) and line voltage (120 or 240 volts) systems. The most common type of voltage from a central heating and/or cooling system is 24 volts (24Vac). The old thermostat may say somewhere on the thermostat that it is for 24 volt (24Vac) or maximum 30 volts (30Vac).
If you see 120 Vac or 240 Vac on the thermostat, a low voltage thermostat will NOT work with your system. You will need a line voltage thermostat. This type of voltage is common with electric baseboard heating.
Regardless of the voltage, Honeywell strongly suggests that you turn off the power to the system at the furnace, at the fuse, or at the circuit breaker panel before installing or replacing a thermostat. If you are unsure about your voltage, please contact a local heating and cooling contractor in your area for assistance.
Is the packaging for this thermostat recyclable?
Answer: Yes, the packaging contained with the thermostat is recyclable. Information about recycling thermostats containing mercury can be found at: thermostat-recycle.org/
My system turns on and off too fast. What should I do?
Answer: Your thermostat is designed to control temperature to +/- 1 F. How often your heat turns on and off depends on may factors including the type of heating system you have, as well as how much your system needs to run to maintain your temperature setting (in other words, how cool or cold it is outside). A typical forced air system will cycle about five times in an hour (5CPH), this is normal. A typical hot water system would cycle less then that
Stage two of heat or cool turns on right away when I move the temperature higher or lower. Why?
Answer: The thermostat takes the temperature override as a need to reach the new temperature setting right away. It will run the second or third stage only as long as necessary to reach new temperature setting.
The thermostat does not show "Auto" under "System".
Answer: "Auto" under "System" indicates that it is setup to automatically switch between heating and cooling. If your thermostat does not show auto, you may not have this feature.
What is a changeover valve on a heat pump?
Answer: The changeover valve is a device which reverses the flow of refrigerant in the heat pump. This will allow the freon to reverse and heat the home or cool the home. Honeywell uses an O terminal to energize the valve in cooling and a B terminal to energize the valve in heating. Some manufacturers of heat pumps may use the B terminal to energize in heating, while a vast majority energize the O terminal in cooling.
What is a heat pump?
Answer: A heat pump is a single system that provides both heating and cooling to the home. For example, the air conditioner may prove both heating and cooling to the home - this is called a heat pump. Often the heat pump also has some sort of backup or auxiliary heat for when it is cold outside. The backup or auxiliary heat could be electric heat strips or a fossil fuel furnace.
Thermostats that control heat pumps with backup or auxiliary heat typically have an Em Heat (Emergency heat) position. When the system switch is moved to the Em Ht. position, the auxiliary heat is activated on a call for heat. The compressor is disabled.
Why does my thermostat beep?
Answer: Honeywell thermostats do not have the capability of making an audible noise such as a beeping sound. The noise you are hearing is likely from another electronic device which is near the thermostat. Check for a smoke detector, door bell, or security system.
Why does the thermostat temperature not match my temperature thermometer in my home?
Answer: Honeywell digital thermostats are designed to display the room temperature in a way similar to how people sense temperature. This means the thermostat takes into account not just the ambient air temperature but also the radiant temperature of objects in the room (i.e., wall and furniture). Room thermometers often only read ambient air temperature so they will not match the thermostat reading. Also, Honeywell thermostats do round in the display to the nearest whole number (half number in Celsius) and to the temperature setting. For example, if you have the thermostat set to 72 degrees the system will turn on and off but the inside reading on the thermostat never changes from 72. The actual temperature did fall to 71 or up to 73 and that is what turned on the heating or cooling but the thermostat display will stay at 70 to avoid jumping up and down constantly.
Why is my cooling not working?
Answer: There are several items you can check. First check that the thermostat is set to the Cool position. Make sure the temperature is set lower than the Inside temperature reading. Also check the circuit breaker and reset if necessary. Make sure that the furnace door is closed securely. If “wait” is in the screen or “cool on” is flashing – wait 5 minutes for the system to safely respond. The thermostat will indicate it is asking for the cooling to turn on when "cool on" or a "snowflake" in the display. If this message is in the display, the thermostat is asking for the heat to be on and there is a likely a problem outside of the thermostat preventing the cooling from running.
Why is my heat not working?
Answer: There are several items you can check. First check that the thermostat is set to the Heat position. Make sure the temperature is set higher than the Inside temperature reading. Also check the circuit breaker and reset if necessary. Make sure that the furnace door is closed securely. If “wait” is in the screen or “heat on” is flashing – wait 5 minutes for the system to safely respond. The thermostat will indicate it is asking for the heat to turn on when "heat on" or a "flame" in the display. If this message is in the display, the thermostat is asking for the heat to be on and there is a likely a problem outside of the thermostat preventing the heat from running.
Why is my thermostat starting the heat or cool before the program time?
Answer: The thermostat has a feature called Adaptive Intelligent Recovery(AIR) or Smart Response or Early Start. This allows the thermostat to "learn" how long the heating and cooling system will take to reach the programmed temperature settings. So the temperature is reached at the time you set. For example: Set the Wake time to 6am, and the temperature to 70F. The heat will come on before 6am, so the temperature is 70F by the time you wake at 6am. The message "recovery" is displayed when the system is activated before a scheduled time period.
Why is the "Cool On", "Heat On", "Snowflake" or "flame" blinking or who is "Wait" on the thermostat display?
Answer: The thermostat has a built-in 5 minute delay to protect your equipment. If “wait” is in the screen or “cool on” is flashing – wait 5 minutes for the system to safely respond.
|
|
|
5-2 Day Programmable Thermostat - RTH2310B
|

|
|
|
DETAILSMANUALSVIDEOS/DEMOS
| Weekday/Weekend Programming - One program for the weekdays and a separate program for the weekends with 4 program periods per day
|
| Energy Savings - Program to save up to 33 percent on annual heating and cooling costs (if used as directed, savings may vary depending on geographic region and usage)
|
| Easy to Use - Basic operation keeps programming simple.
|
| Backlit Display - Easy to read even in dimly lit rooms and hallways.
|
| Early Start Function - Adjusts the pre-heating/cooling of your home so you are comfortable at your programmed times.
|
| Works with heating and cooling systems
|
| Does not work with heat pump systems and electric baseboard heat (120-240V)
|
|
| 69-2223EFS |
RTH2520B1008; RTH2520B1016; RTH230B1006; RTH230B1014; RTH2310B1002; RTH2310B1010; RTH221B1000; RTH221B1008; RTH111B1001; RTH111B1009; RTH110B1000; RTH110B1018
|
Stop Card
|
Do Not Return To Store!
|
| 69-2214EF |
RTH2310B, Thermostats
|
Quick Installation Guide
|
RTH2310 Programmable Thermostat (English, French)
|
| 69-2214ES |
RTH2310B, Thermostats
|
Quick Installation Guide
|
Programmable Thermostat (English, Spanish)
|
| 69-2229EF |
RTH2310B, Thermostats
|
Operating Manual
|
RTH2310 Programmable Thermostat (English, French)
|
| 69-2229ES |
RTH2310B, Thermostats
|
Operating Manual
|
RTH2310 Programmable Thermostat (English, Spanish)
|
|
|
|
|
5-2 Day Programmable Thermostat - RLV4300A
| Accurate temperature control
|
| For use with electric heat (240V), max 3.000W
|
|

|
|
|
DETAILS
| Separate Programming for the Weekdays and Weekend - Up to 4 program periods per day
|
| High Capacity Electronic Thermostat (up to 3,000W on 240V)
|
| Fast, easy two-wire installation
|
| Energy Savings - Program to save up to 33 percent on annual heating costs (If used as directed, savings may vary depending on geographic region and usage)
|
| Backlit Display - Easy to read even in dimly lit rooms and hallways
|
| Memory Setting Retention - Retains settings memory in the event of a power outage
|
| TRIAC silent switching for accurate temperature control
|
| Compatible with electric baseboard heat (240V), convectors, radiant ceilings and fan-forced heater
|
|
|
|
|
5-2-Day Programmable Thermostat - RTHL2310B
| Precise temperature control
|
|

|
|
|
DETAILSMANUALS
| Weekday/Weekend programming - One program for the weekdays and a separate for the weekend with 4 program periods per day
|
| Energy savings - Program to save up to 33% on annual heating and cooling costs (If used as directed. Savings may vary depending on geographic region and usage)
|
| Easy to Use - Basic operation keeps programming easy
|
| Precise temperature control of +/-1°F to maximize comfort
|
| Display Options - °C or °F temperature - 12 or 24 hour clock
|
| Compatible with heating and cooling systems plus heat pumps without auxilary heat
|
| Does not work with heat pump systems with back-up heat, multi-stage heating/cooling systems or electric baseboard heat (120-240V)
|
|
| 69-2577ES |
RTHL221, RTHL2310
|
Operating Manual
|
Programmable Thermostat
|
| 69-2578ES |
RTHL221, RTHL2310
|
Quick Installation Guide
|
Programmable Thermostat
|
| 69-2712EF |
RTHL2310, RTHL221
|
Quick Installation Guide
|
Programmable Thermostat
|
| 69-2711EF |
RTHL2310
|
Operating Manual
|
RTHL2310, RTHL221 Series Programmable Thermostat
|
|
|
|
|
5-2 Day Programmable Thermostat - RTH6350D
| Auto change from heat to cool
|
| Exclusive Smart Response Technology |
|

|
|
|
DETAILSMANUALSVIDEOS/DEMOS
| One program for the weekdays; a separate program for Saturday and Sunday - (Up to 4 periods per day)
|
| Energy Savings - Program to save up to 33% on annual heating and cooling costs
|
| Easy to Use - Straighforward display and buttons keep operation and programming simple
|
| Backlit Display - Easy to read, even in dimly lit rooms and hallways
|
| Smart Response Technology - Continually adjust the pre-heating/cooling of your home so you are comfortable at your programmed times
|
| Compatible with heating and cooling plus heat pumps
|
| Does not work with electric baseboard heat (120-240V)
|
|
| 69-2416ES |
RTH6450, RTH6350, RTH6
|
Quick Installation Guide
|
RTH6350/RTH6450 Series Programmable Thermostat (English and Spanish)
|
| 69-2415ES |
RTH6350, RTH6450, RTH
|
Operating Manual
|
RTH6350/RTH6450 Series Programmable Thermostat (English and Spanish)
|
| 69-2696ES |
RTH6350, RTH6450, RTH6350D, RTH6450D
|
Quick Installation Guide
|
Programmable Thermostat
|
|
|
|
|
5-2 Day Programmable Thermostat - RTH2300B
| Precise temperature control
|
|

|
|
|
DETAILSMANUALSFAQ
| Weekday/Weekend Programming - One program for the weekdays and a separate program for the weekends with 4 program periods per day
|
| Energy Savings - Program to save up to 33% on annual heating and cooling costs (if used as directed. Savings may vary depending on geographic region and usage)
|
| Easy to Use - Basic operation keeps programming easy
|
| Precise temperature control of +/-1°F to maximize comfort.
|
| Works with heating and cooling systems plus heat pumps without back-up heat
|
| Does not work with heat pump systems with back-up heat, multi-stage heating/cooling systems and electric baseboard heat (120-240V)
|
|
| 69-2448EF |
RTH2300, RTH221
|
Quick Installation Guide69
|
Programmable Thermostat (English and French)
|
| 69-2448ES |
RTH2300, RTH221, RTH2300B1012, RTH221B1021
|
Quick Installation Guide
|
Programmable Thermostat (English and Spanish)
|
| 69-2327ES |
RTH2300B
|
Quick Installation Guide
|
5+2 Programmable Thermostat - English and Spanish
|
| 69-2727ES |
RTH221, RTH221B, RTH2300, RTH2300B
|
Operating Manual
|
RTH2300/RTH221 Series Programmable Thermostat
|
| 69-2728ES |
RTH221, RTH221B, RTH2300, RTH2300B
|
Quick Installation Guide
|
RTH2300/RTH221 Series Programmable Thermostat
|
| 69-2605EF |
RTH2300, RTH221
|
Operating Manual
|
Programmable Thermostat
|
| 69-2605ES |
RTH2300, RTH221
|
Operating Manual
|
Programmable Thermostat
|
| 69-2606EF |
RTH2300, RTH221
|
Quick Installation Guide
|
Quick Installation Guide
|
| 69-2606ES |
RTH2300, RTH221
|
Quick Installation Guide
|
Programmable Thermostat
|
| 69-2326EF |
RTH2300
|
Operating Manual
|
5+2 Programmable Thermostat - English and French
|
| 69-2326ES |
RTH2300B
|
Operator Manual
|
5+2 Programmable Thermostat - English and Spanish
|
|
How do I check the temperature that the thermostat has been set to?
Answer: Push the up or down arrow buttons on the thermostat to check the temperature that the thermostat has been set to.
How do I find my Thermostat model number?
Answer: Honeywell thermostats have a model number that begins with a TH, T, RTH, CT, TL or RLV. The location of the model number varies depending upon the thermostat.
If the thermostat is battery operated and the batteries are accessed from the front of the thermostat, please check the area around the batteries. If the batteries are on the back of the thermostat or if the thermostat is not battery operated, the model number should be on the back of the thermostat once the thermostat is removed from its base. If your thermostat has a mechanical clock, the model number is on a sticker on the horizontal surface above the clock.
How does the FAN Auto/On switch or key work?
Answer: The FAN selection key has two or three positions: Auto and On and sometimes Circ (Circulate). The Auto position will allow the system fan to operate whenever the heating or cooling system is turned on by the thermostat. The On position will turn the fan on to run continuously, regardless whether heating or cooling system is turned on by the thermostat or not. The Circ (Circulate) position if available will run the fan approximately 35% of the time, minus any time the fan will run with the heating or cooling system.
I am unsure of the voltage coming up to my thermostat. How do I find out?
Answer: Honeywell offers thermostats for both low voltage (24 volts) and line voltage (120 or 240 volts) systems. The most common type of voltage from a central heating and/or cooling system is 24 volts (24Vac). The old thermostat may say somewhere on the thermostat that it is for 24 volt (24Vac) or maximum 30 volts (30Vac).
If you see 120 Vac or 240 Vac on the thermostat, a low voltage thermostat will NOT work with your system. You will need a line voltage thermostat. This type of voltage is common with electric baseboard heating.
Regardless of the voltage, Honeywell strongly suggests that you turn off the power to the system at the furnace, at the fuse, or at the circuit breaker panel before installing or replacing a thermostat. If you are unsure about your voltage, please contact a local heating and cooling contractor in your area for assistance.
My system turns on and off too fast. What should I do?
Answer: Your thermostat is designed to control temperature to +/- 1 F. How often your heat turns on and off depends on may factors including the type of heating system you have, as well as how much your system needs to run to maintain your temperature setting (in other words, how cool or cold it is outside). A typical forced air system will cycle about five times in an hour (5CPH), this is normal. A typical hot water system would cycle less then that
Stage two of heat or cool turns on right away when I move the temperature higher or lower. Why?
Answer: The thermostat takes the temperature override as a need to reach the new temperature setting right away. It will run the second or third stage only as long as necessary to reach new temperature setting.
What is a changeover valve on a heat pump?
Answer: The changeover valve is a device which reverses the flow of refrigerant in the heat pump. This will allow the freon to reverse and heat the home or cool the home. Honeywell uses an O terminal to energize the valve in cooling and a B terminal to energize the valve in heating. Some manufacturers of heat pumps may use the B terminal to energize in heating, while a vast majority energize the O terminal in cooling.
What is a cycle rate?
Answer: Your thermostat is designed to control temperature to +/- 1 F, the cycle rate setting is one factory that helps the thermostat maintain your temperature setting. How offen your heat turns on and off depends on may factors including the type of heating system you have as well as how much your system needs to run to maintain your temperature setting (in other words, how cool or cold it is outside). A typical forced air system will cycle about five times in an hour, this is normal. A typical hot water system would cycle less then that. Every heating system type will deliver heat to the house at a slightly different rate. Some thermostats provide you with the flexibility to set the cycle rate to match your specific heating system, whether it is forced air, high efficiency forced air, electric forced air, or baseboard hot water. Your thermsotat operating manual will tell you to match the cycle rate setting to your heating system type.
What is a heat pump?
Answer: A heat pump is a single system that provides both heating and cooling to the home. For example, the air conditioner may prove both heating and cooling to the home - this is called a heat pump. Often the heat pump also has some sort of backup or auxiliary heat for when it is cold outside. The backup or auxiliary heat could be electric heat strips or a fossil fuel furnace.
Thermostats that control heat pumps with backup or auxiliary heat typically have an Em Heat (Emergency heat) position. When the system switch is moved to the Em Ht. position, the auxiliary heat is activated on a call for heat. The compressor is disabled.
What replacement thermostat do you recommend for a millivolt heating system such as a fireplace?
Answer: Honeywell offers a variety of thermostats that are capable of working with 750 mV heating systems such as fireplaces. Thermostats you find at the retail store will indicate on their packaging that it will work with these type of systems. If you've already purchased a thermsotat, also check the literature for this type of system. check literature provided with the thermostat if it can accommodate heating system.
Why does my thermostat beep?
Answer: Honeywell thermostats do not have the capability of making an audible noise such as a beeping sound. The noise you are hearing is likely from another electronic device which is near the thermostat. Check for a smoke detector, door bell, or security system.
Why does the thermostat temperature not match my temperature thermometer in my home?
Answer: Honeywell digital thermostats are designed to display the room temperature in a way similar to how people sense temperature. This means the thermostat takes into account not just the ambient air temperature but also the radiant temperature of objects in the room (i.e., wall and furniture). Room thermometers often only read ambient air temperature so they will not match the thermostat reading. Also, Honeywell thermostats do round in the display to the nearest whole number (half number in Celsius) and to the temperature setting. For example, if you have the thermostat set to 72 degrees the system will turn on and off but the inside reading on the thermostat never changes from 72. The actual temperature did fall to 71 or up to 73 and that is what turned on the heating or cooling but the thermostat display will stay at 70 to avoid jumping up and down constantly.
Why is my cooling not working?
Answer: There are several items you can check. First check that the thermostat is set to the Cool position. Make sure the temperature is set lower than the Inside temperature reading. Also check the circuit breaker and reset if necessary. Make sure that the furnace door is closed securely. If “wait” is in the screen or “cool on” is flashing – wait 5 minutes for the system to safely respond. The thermostat will indicate it is asking for the cooling to turn on when "cool on" or a "snowflake" in the display. If this message is in the display, the thermostat is asking for the heat to be on and there is a likely a problem outside of the thermostat preventing the cooling from running.
Why is my heat not working?
Answer: There are several items you can check. First check that the thermostat is set to the Heat position. Make sure the temperature is set higher than the Inside temperature reading. Also check the circuit breaker and reset if necessary. Make sure that the furnace door is closed securely. If “wait” is in the screen or “heat on” is flashing – wait 5 minutes for the system to safely respond. The thermostat will indicate it is asking for the heat to turn on when "heat on" or a "flame" in the display. If this message is in the display, the thermostat is asking for the heat to be on and there is a likely a problem outside of the thermostat preventing the heat from running.
|
|
|
5-2 Day Programmable Thermostat - RLV430A
| For use with electric heat (120-240V), max 3,500W at 240V |
|

|
|
|
DETAILSMANUALS
| Separate Programming for the Weekdays and Weekend - Up to 4 program periods per day
|
| High Capacity Electronic Thermostat - Up to 3,500W at 240V
|
| Fast, easy 2-wire installation
|
| Energy Savings - Program to save up to 33 percent on annual heating costs (if used as directed, savings may vary depending on geographic region and usage)
|
| Retains settings memory in the event of a power outage
|
| TRIAC Silent Switching - Provides accurate temperature control
|
| Compatible with electric baseboards (120 - 240 V), convectors, radiant ceilings and fan-forced heaters
|
|
| 69-1874ES |
RLV430A
|
User Guide
|
5-2 Day Electric Heat Programmable Thermostat (English, Spanish)
|
| 69-1855 |
RLV430A, Thermostats
|
User Guide
|
5-2 Day Electric Heat Programmable Thermostat
|
| 69-1855F |
RLV430A, Thermostats
|
User Guide
|
5-2 Day Electric Heat Programmable Thermostat (French)
|
|
|
|
|
|
|
|