hidden
Smart Search

Water Defense Water Alarm - RWD41

Water detected entire cable length
Audible alert
Expandable up to 250 ft. (76.2m)

Available to purchase in a retail or "big box" store to install yourself

DETAILSMANUALSVIDEOS/DEMOS
Water sensing cable detects water on entire length of cable
Audible alert when water is detected
Patented 4-ft (1.2m) cable solution extends the detection zone offered by traditional spot detectors by 3100%
Place cable in spots usually not observed (ie: water heaters, sump pumps. basement perimenters, behind dishwashers, etc.)
4 ft. (1.2m) of cable included; can be expanded to 250 ft. (76.2m)
16 ft. (4.8m) leader cable - allows alarm unit to be mounted on walls or in another room
Low battery alert
Model Numbers - RWD41
1 Year Warranty

Follow us on

Follow Honeywell_Home on Twitter     Follow honeywellcpro on You Tube
Bookmark and Share