Smart Search

Programmable Timer Switch – RPLS740B, RPLS741B

Ideal energy-saving device
Sunrise/sunset activation
Random mode

Available to purchase in a retail or "big box" store to install yourself

For use with lights and motors up to 1800
Controls loads up to 1800 W on 120 V, maximum load ¾ HP
No minimum wattage required
Large screen with easy-to-read backlit display
#7-day programming (up to 7 on and 7 off times per week) and sunrise/sunset activation
Random mode turns lights on/off at random for added security when away from home
Automatic Daylight Savings – no need to ever reprogram
Simple to use – easy 3-button interface for easy operation and programming
Sleek design mounts flush with wall plate
Single pole installation (requires neutral wire)
Manual override enables load to be turned on/off without affecting programming
Programming protected during power outages
Can also be used like a conventional on/off switch
Available in white or almond to match your décor
* Does not include wall plate
Model Numbers - RPLS740B, RPLS741B
1-Year Warranty

Follow us on

Follow Honeywell_Home on Twitter     Follow honeywellcpro on You Tube
Bookmark and Share