Smart Search

TrueSTEAM™ Humidification System

Delivers up to 12 gallons of moisture into the air each day
For homes up to 3,000 square feet
Uses significantly less water than other whole-house humidifiers

Available only through an HVAC (Heating and Cooling) Professional

Moisture on Demand - TrueSTEAM works by producing its own steam independent of equipment operation, so your home gets moisture when you need it most.
Eco-Friendly - TrueSTEAM is the most eco-friendly way to humidify your home, because for every 1 gallon of water used, 1 gallon of humidification is produced.
"True Steam" - While other humidifiers rely on moisture-filled pads that can be susceptible to bacteria growth in the water and the airstream, TrueSTEAM delivers "true steam" - the cleanest form of humidification.
Out of Sight, Out of Mind - TrueSTEAM is installed out-of-sight by your heating and cooling professional into your home's central heating and cooling system. You can forget about having to fill clunky, portable units, because TrueSTEAM automatically fills itself.
Whole-House Solution - Installs directly or remotely to your furnace to deliver moisture throughout your entire home.
Minimal Maintenance - Simply clean once a year with soap and water and the rest of the time it cleans itself automatically.
Model Numbers: HM506W1005, HM509W1005, HM512W1005, HM512WTHX9, HM512VPIAQ, HM512DG115, HM509VPIAQ, HM509DG115, HM509H8908, HM506VPIAQ, HM506DG115, HM506H8908, HM, HM506, HM509, HM512
5-Year Warranty

Follow us on

Follow Honeywell_Home on Twitter     Follow honeywellcpro on You Tube
Bookmark and Share