hidden
Smart Search

Low Voltage Transformer - RCA900N

Output of 16 V AC 10 VA
Input 120 V AC 60 Hz

Available to purchase in a retail or "big box" store to install yourself

DETAILSMANUALS
Output of 16 V AC 10 VA
Input 120 V AC 60Hz
Use with wired door chimes and bell push buttons
Compatiblity: B
Troubleshooting tip:

All Honeywell Wired Door Chimes can be used with batteries offering an even easier installation if desired
If you wire your Honeywell door chime to your existing transformer and it does not work, try capping the wires and installing batteries in the door chime. This will bypass any pre-existing problems with your wiring or transformer and you can still enjoy all of the great features of your new Honeywell door chime.

Follow us on

Follow Honeywell_Home on Twitter     Follow honeywellcpro on You Tube
Bookmark and Share