Smart Search

Portable Generators

Protect what matters most with the power of Honeywell generators.

Options for home emergency, job site or recreation
User-friendly controls
Heavy-duty steel frame
Click here for product information and support.

Available to purchase in a retail or "big box" store to install yourself

Built to last with a steel frame protecting the engine from damage
User-friendly control panel features easily accessible and intuitively placed controls
Features an all-in-one control panel with easily accessible and intuitively placed controls
The Generac OHV engine is built to handle the long run times sometimes required during an outage. The low-oil shutdown monitors levels and shuts the engine down to prevent potential engine damage when it becomes too low.
Heavy-duty wheels increase maneuverability over uneven terrain and the sturdy, locking, fold-down handles make it compact for storage.
Touch-button electric start available on some models

Follow us on

Follow Honeywell_Home on Twitter     Follow honeywellcpro on You Tube
Bookmark and Share