|
UV Treatment System – RUVLAMP / RUVBULB
| Provides line of defense against spreading airborne bacteria
|
| Exclusive safety features
|
|

|
DETAILSMANUALS
| Easy installation in forced-air heating and cooling systems
|
| Kills up to 70 percent of certain airborne bacteria* passing by the system
|
| Exclusive safety features - Sealed design prevents contact with voltage and UV rays
|
| Fastest lamp replacement in the market
|
| Lamp replacement indicator light
|
| Installation DVD included in package
|
| US Models: RUVLAMP1 (package), RUVBULB1 (replacement bulb)
|
| Canada Models: RUVLAMP2 (package), RUVBULB2 (replacement bulb)
|
*Test performed shows a single pass kill rate of Serratia marcescens bacteria in a clean metal 12" x 25" duct at an airflow of 2,000 cfm using new lamps
|
| 67-5149 |
RUVLAMP1, RUVBULB1
|
Sell Sheet
|
Ultraviolet Air Treatment Systems - IAQ (Retail)
|
| 69-1859EFS |
RUVLAMP1, RUVLAMP2, UVAir
|
Owners Manual
|
Ultraviolet Treatment System (English, French, Spanish)
|
| 67-5149F |
RUVLAMP1; RUVBULB1
|
Sell Sheet
|
Ultraviolet Air Treatment Systems - Indoor Air Quality (IAQ) (French - Retail)
|
|
|