hidden
Smart Search

Vent and Filter Boost Remote

Works with Prestige 2.0 Comfort Systems
Simple one touch remote for 20, 40, or 60 minute boosts
Locate wireless boost remotes where added ventilation is needed due to high pollutants or allergens in rooms such as bathrooms, kitchens, basements or laundry rooms

Available only through an HVAC (Heating and Cooling) Professional

DETAILS
Works with Prestige 2.0 Comfort Systems
Simple one touch remote for 20, 40, or 60 minute boosts
Locate wireless boost remotes where added ventilation is needed due to high pollutants or allergens in rooms such as bathrooms, kitchens, basements or laundry rooms
Compatible with all ventilation equipment and air cleaners controlled by a Prestige 2.0 RedLINK thermostat
Filter the air in your home during times of high pollutants or allergens by boosting the air through your air cleaner
Each Prestige 2.0 thermostat can link to up to three (3) Filter/Vent Boost Remotes
7 Year Battery Life
Physical Dimensions (height, width, depth) 2-7/8 x 1-7/8 x 15/16 inches (74 x 48 x 24 mm

Follow us on

Follow Honeywell_Home on Twitter     Follow honeywellcpro on You Tube
Bookmark and Share