Ventilation

Digital Bath Fan Control (HVC000X)

Program your bathroom fan or operate it manually

Chances are, you’re in the bathroom the same time every morning. Or you have an evening routine. Either way or countless ways, our Digital Bath Fan Control allows you to program when the bathroom fan comes on and turns off (or you can operate it manually). With this automated feature, it’s more convenient and energy efficient. The easy-to-see backlit display shows the current time to keep you on schedule. There’s also a timer that can be set for up to 60 minutes in five-minute increments.

  • Simple programming
  • Convenient display
  • Meets ASHRAE 62.2 Ventilation Standards to ensure that your bathroom is getting the proper amount of ventilation control
  • Multiple timer option
  • Five-year warranty
  • Professional installation
Efficient and Convenient
Set program to run at certain times of day for increased energy efficiency and convenience
Timer Option
You can run in timer mode—up to 60 minutes in five-minute increments
Easy Install
Digital Bath Fan Control installs in place of normal switch
Specs
• Model numbers: HVC0001, HVC0002
• Color: Premier White or Biscuit

RESOURCES

Download PDF
Digital Bath Fan Control Owner's Guide
Model: HVC0001, HVC0002
English, French, Spanish