UV Purifiers

UV Treatment System – RUVLAMP/RUVBULB

Your best defense against airborne bacteria

A home’s heating and cooling system can acts as a distributor of airborne bacteria. There’s a solution for that — our UV Treatment System. It’s your best defense, killing 70 percent of certain airborne bacteria. The unit also features a sealed design that prevents contact with voltage and UV rays. As homeowner, you can install our UV Treatment System. An installation DVD is included with the package.

  • Provides line of defense against spreading airborne bacteria
  • Kills airborne bacteria
  • Exclusive safety features
  • Simple installation
  • Exclusive safety
  • Fastest lamp replacement in the market
  • Lamp replacement indicator light
  • DIY installation
Kills Airborne Bacteria
Kills up 70 percent of certain airborne bacteria* passing by the system *Test performed shows a single pass kill rate of Serratiamarcescens bacteria in a clean metal 12" x 25" duct at an airflow of 2,000 cfm using new lamps.
Easy Installation
Easy installation in forced-air heating and cooling systems. Installation DVD included in package.
Exclusive Safety Features
Sealed design prevents contact with voltage and UV rays
Model/Sku #
  • US model numbers: RUVLAMP1 (package), RUVBULB1 (replacement bulb)
  • Canada model numbers: RUVLAMP2 (package), RUVBULB2 (replacement bulb)

USER MANUALS & GUIDES

Download PDF
UV Treatment System Installation Guide
Model: RUVLAMP1, RUVBULB1
English, French, Spanish