UV Purifiers

UV Treatment System (UV100)

UV Treatment Systems improve air quality and home energy efficiency

Your heating and cooling system not only heats and cools your home, surface mold can grow on the AC coils and airborne bacteria can be distributed by your ductwork. Improve air quality throughout your home with our UV Treatment Systems. Once it’s professionally installed, it eliminates up to 99.9% of mold spores in your HVAC system and kills up to 87% of certain airborne bacteria passed by the system. The result is a more energy-efficient home with optimal air quality.

  • Eliminates up to 99.9% of mold spores in your system
  • Kills up to 87% of certain airborne bacteria passing by the system
  • Helps maintain system efficiency and airflow, which saves money by not having to have your system coil cleaned as often
  • SnapLamp™ replacement bulbs make replacement quick and easy
  • Sealed unit design and multiple interlocks prevent accidental contact with UV rays
  • Five-year warranty
  • Professional installation
  • Includes both Lamp and Bulb
Highly Effective
Eliminates 99.9% of mold spores in your system and kills up to 87% of certain airborne bacteria passing by the system
Energy Efficient
UV Treatment Systems help create a more energy-efficient home
Long Lamp Life
SmartLamp™ technology optimizes efficiency of lamp run time, and LED lets you know when lamp replacement is needed
Specs
  • Model numbers: UV100E3007, UV100A1059, UV100A2008, UV100RM1, UV100E1043, UV100E2009
  • Electrical Rating: 36W