Thermostats

Wi-Fi Smart Thermostat with Voice Control RTH9590WF

$299.99

Get the App Here:

Get it on Google Play
Features
FEATURES
Our Wi-Fi Smart Thermostat with Voice Control offers hands-free comfort control. You talk. It listens. The thermostat can recognize your voice commands from across the room, even in a busy household. It also gives you remote comfort control with the Total Connect Comfort app. You can be anywhere and manage your home’s comfort and energy use.
Setup
SETUP
Setup is simple and easy. Verify compatibility with your home heating and cooling system, and then remove your existing thermostat.
Say “hello” to hands-free comfort control

Imagine when you want to change the temperature, you just speak to the thermostat. Just say, “Hello, thermostat” to activate the thermostat and say one of the preprogrammed commands like “I’m feeling cold” or “Make it four degrees warmer.” Even across the room in a busy household, the voice-activated thermostat can recognize your voice commands. Or control the thermostat remotely with the Total Connect Comfort app and your smartphone. On a business trip flying home? Just use you smartphone to view and change your heating and cooling system. The thermostat also features on-screen weather information, so you can check outdoor temperature and humidity on your way out of the house. The thermostat’s color display can be customized to any color to meet your preference or match décor.

  • Seven-day programming
  • Flexible programming options
  • On-screen comfort information
  • Locking touch screen
  • Internet time sync
  • Indoor humidity sensor
  • Advanced fan/control comfort
  • Customizable color touch screen
  • One-year limited warranty
  • DIY installation
Voice-Activated Recognition/Control
Set temperature on device by simply talking to the thermostat. It’s hands-free comfort control.
Total Connect Comfort App
Remotely monitor/manage home’s comfort and energy use anytime, anywhere from your smart device (phone, tablet).
Auto Alerts
Receive system alerts to Wi-Fi-enabled devices such as filter status or service required
Smart Response
Thermostat learns your heating/cooling cycles, then optimizes to deliver the right temperature at the right time. This way, your set program runs right on schedule.
Specs
Model number: RTH9590WF
Color: Black
Dimensions: 3-1/2 in. High X 4-1/2 in. Wide X 7/8 in. Deep
Energy Savings
Click here to discover just how much you can save by installing a Honeywell thermostat!

Wi-Fi Smart Thermostat with Voice Control RTH9590WF

Honeywell Wi-Fi Smart Thermostat with Voice Control

Compatible with systems

  • This thermostat is compatible with heating, cooling systems and heat pumps.
  • It is not compatible with electric baseboard heat (120/240V).
  • Use the chart available here to confirm that your system meets the compatibility requirements


Now you’re ready for the step-by-step instructions for installing the Wi-Fi Smart Thermostat with Voice Control. Simply choose the installation instructions option you prefer:

App-Guided Installation

Search “Total Connect Comfort” in the App Store or Google Play. Download the app to your smartphone or tablet to control your thermostat from anywhere, anytime.

Video-Guided Installation

You can watch a series of short videos that help you install the Wi-Fi Smart Thermostat with Voice Control, including determining your system type, the installation process in steps, registering your thermostat and more.See Video’s Below.

Quick Start Manuals & Guides PDF

Download manuals and guides in the resources section below, such as Quick Start and Talking With Your Thermostat.

Wi-Fi Smart Thermostat with Voice Control RTH9590WF Setup

Identify Your Heating-Cooling System Type | Training | Honeywell
Install the Honeywell Wi-Fi smart thermostat with voice control with the help of this video.
Connect the Honeywell Wi-Fi smart thermostat to your Wi-Fi network with the help of this video.
Register the Honeywell Wi-Fi smart thermostat with the help of this video.

FREQUENTLY ASKED QUESTIONS

Often, the thermostat will separate from the wallplate with moderate pressure. Other times, there might be small screws holding the device in place. If you are unable to pull it off, please refer to your thermostat manufacturer's website or manual for removal instructions. NOTE: Do not place your old thermostat in the trash if it contains mercury in a sealed tube. Contact the Thermostat Recycling Corporation at http://www.thermostat-recycle.org/ or 1-800-238-8192 for information on how and where to properly and safely dispose of your old thermostat.
An extra unused wire in the wall can be used as the C wire for your new thermostat. The extra wire will also need to be connected to the C (common) terminal at the heating and cooling system. This will provide power to your new thermostat. Please refer to the video section for more information.
In most cases, the only tools and materials required are a small flat edge screwdriver, #2 phillips screwdriver, your thermostat ID card (located in the box), and your home Wi-Fi Network password.
The thermostat will have a glass tube with a silver liquid inside of the tube. Mercury is typically found in older mechanical thermostats like the Honeywell Round T87 and rectangular T8090.
NOTE: Do not place your old thermostat in the trash if it contains mercury in a sealed tube. Contact the Thermostat Recycling Corporation at http://www.thermostat-recycle.org/ or 1-800-238-8192 for information on how and where to properly and safely dispose of your old thermostat.
Yes - the C wire is necessary because it provides power to your new thermostat.
The C wire originates from your heating/cooling system and provides 24 volt power to your Lyric. "C" stands for common and there is no universal color used to designate this type of wire. If you do not have a C wire, your Lyric will instead draw power from your heating and cooling systems to power its battery.
If you do not have a wire connected to a C terminal or one that is labeled C on your old thermostat, there might be an extra wire that is pushed into the wall or wrapped around the wire bundle coming from the wall. Gently pull on the wire bundle to check whether there are any additional wires. If you do not have any additional wires, please refer to the Install Videos for alternative wiring.
Honeywell offers several resources to assist in the wiring of your new thermostat. These resources include: Installation videos, a User Guide and a Quick Start Guide. If you are still unsure if your new thermostat is wired correctly, please contact Honeywell Customer Care at 1-855-733-5465.
A COM terminal is often used as another name for the C terminal and issued to provide power to your thermostat. COM can also refer to a communication circuit and will not provide power to the thermostat. If you have both a C and COM terminal on your heating and cooling system the thermostat should be wired to the C terminal. Please refer to the Quick Start Guide for more information.
Check the back or bottom of the router or the operating manual for the password. If you are still unable to find the password contact the router manufacturer.

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

Rebates

Looking for even more savings?

Based on your location you are eligible for the following offers. If this is not your location, please search by ZIP / postal code:

We're sorry there currently are no rebates available in this ZIP / Postal code.