Thermostats

Wi-Fi Smart Thermostat RTH9580

$229.99

Get the App Here:

Get it on Google Play
Features
FEATURES
The Wi-Fi Smart Thermostat is ideally suited for the connected home and today’s smartphone. It’s packed with smart features, a customizable touch screen and our simple setup — the easiest way to program your thermostat. Did we mention it’s also colorful? You can change the screen’s background color to match wall color, mood or favorite team.
Setup
SETUP
Set up is simple and easy. Verify compatibility with your home heating and cooling system, and then remove your existing thermostat.
Use your smartphone to manage your smart thermostat

Or use your tablet or computer. All you need is a Wi-Fi connection, or use the free app for smartphone/tablet to manage the thermostat remotely and take advantage of savings when away and maintain comfort when home. Simple setup takes the hassle out of programming your thermostat. You can also control the thermostat using the touch screen and change the background color to match your paint color or personal preference.

  • Seven-day programming
  • Simple setup
  • Energy-saving mode
  • Large color touch screen
  • Smart, flexible scheduling
  • Advanced fan/comfort control
  • Indoor humidity sensor
  • One-year limited warranty
  • DIY installation
  • Total Connect Comfort voice command

Remote Access
Remote access to thermostat from anywhere with Wi-Fi-enabled device or free app on smartphone or tablet
Customizable Color Touchscreen
Bright, easy-to-read touch screen with changeable background color
Auto Alerts
Receive system alerts and filter change reminders to Wi-Fi-enabled devices
Smart Response
Thermostat learns your heating/cooling cycles, then optimizes to deliver the right temperature at the right time
Specs
  • Model number: RTH9580
  • Color: White
  • Dimensions: 3-1/2 in. High X 4-1/2 in. Wide X 7/8 in. Deep
Energy Savings
Click here to discover just how much you can save by installing a Honeywell thermostat!

Wi-Fi Smart Thermostat RTH9580

Honeywell Wi-Fi smart thermostat overview

Compatible with systems

  • This thermostat is compatible with heating and cooling systems, plus heat pumps.
  • It is not compatible with electric baseboard heat (120/240V).
  • Use the chart available here to confirm that your system meets the compatibility requirements


Now you're ready for the step-by-step instructions for installing the Wi-Fi Smart Thermostat. Simply choose the installation instructions option you prefer:

TCC App

Search “Total Connect Comfort” in the App Store or Google Play. Download the app to your smartphone or tablet to learn how to use your thermostat.

Video-Guided Installation

Watch a series of short videos that help you install your thermostat, including determining your system type, the installation process in steps, registering your thermostat and more.See Video’s Below.

Installation and User Guide PDFs

Download PDFs of manuals and guides in the resources section below, such as Quick Start and User Guides.

Wi-Fi-Smart-Thermostat-Setup

Install the Honeywell Wi-Fi smart thermostat with the help of this video.
Identify Your Heating-Cooling System Type | Training | Honeywell
Connect the Honeywell Wi-Fi smart thermostat to your Wi-Fi network with the help of this video.
Register the Honeywell Wi-Fi smart thermostat with the help of this video.

FREQUENTLY ASKED QUESTIONS

Often, the thermostat will separate from the wallplate with moderate pressure. Other times, there might be small screws holding the device in place. If you are unable to pull it off, please refer to your thermostat manufacturer's website or manual for removal instructions. NOTE: Do not place your old thermostat in the trash if it contains mercury in a sealed tube. Contact the Thermostat Recycling Corporation at http://www.thermostat-recycle.org/ or 1-800-238-8192 for information on how and where to properly and safely dispose of your old thermostat.
An extra unused wire in the wall can be used as the C wire for your new thermostat. The extra wire will also need to be connected to the C (common) terminal at the heating and cooling system. This will provide power to your new thermostat. Please refer to the video section for more information.
The jumper wire can easily be replaced connecting it to the "R" and "RC" terminals on your thermostat wallplate. If you are unable to find the factory installed jumper, a short piece of wire can be used in its place. Please refer to step 1.7 in the Quick Start Guide.
There is no code governing wire colors and thermostat connections. The thermostat should be wired by the letters found next to the wire screw terminal block. If you do not know the letter labels, then you can trace the wires back to the air handler/furnace or heat pump/ac unit. That will allow you to determine the function of each wire at the system and then allow you to attach it to the matching terminal on the thermostat.
In most cases, the only tools and materials required are a small flat edge screwdriver, #2 phillips screwdriver, your thermostat ID card (located in the box), and your home Wi-Fi Network password.
The thermostat will have a glass tube with a silver liquid inside of the tube. Mercury is typically found in older mechanical thermostats like the Honeywell Round T87 and rectangular T8090.
NOTE: Do not place your old thermostat in the trash if it contains mercury in a sealed tube. Contact the Thermostat Recycling Corporation at http://www.thermostat-recycle.org/ or 1-800-238-8192 for information on how and where to properly and safely dispose of your old thermostat.
A small flat edge pocket screwdriver and a No. 2 Phillips screwdriver are recommended.
The C wire originates from your heating/cooling system and provides 24 volt power to your Lyric. "C" stands for common and there is no universal color used to designate this type of wire. If you do not have a C wire, your Lyric will instead draw power from your heating and cooling systems to power its battery.
If you do not have a wire connected to a C terminal or one that is labeled C on your old thermostat, there might be an extra wire that is pushed into the wall or wrapped around the wire bundle coming from the wall. Gently pull on the wire bundle to check whether there are any additional wires. If you do not have any additional wires, please refer to the Install Videos for alternative wiring.
Yes - the C wire is necessary because it provides power to your new thermostat.

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

RESOURCES

Download PDF
Wi-Fi Smart Thermostat Owner's Manual
Model: RTH9580
English,French
Download PDF
Wi-Fi Smart Thermostat Owner's Manual
Model: RTH9580
English,Spanish
Download PDF
Wi-Fi Smart Thermostat Owner's Manual
Model: RTH9580
English
Download PDF
Wi-Fi Smart Thermostat Owner's Manual
Model: RTH9580
French
Download PDF
Wi-Fi Smart Thermostat Owner's Manual
Model: RTH9580
Spanish

Wi-Fi Thermostat Rebates

Looking for even more savings?

Based on your location you are eligible for the following offers. If this is not your location, please search by ZIP/Postal code:

We're sorry there currently are no rebates available in this Postal/ZIP code.