Wi-Fi 7-Day Programmable Thermostat (RTH6580WF)

Get the App Here:

Get it on Google Play
The Wi-Fi 7-Day Programmable Thermostat is designed for the way you live — connected and online. You can control it from anywhere in the house or anywhere in the world. Features such as Smart Response and precision temperature accuracy bring convenience and comfort to your home.
Setup is simple and easy. Verify compatibility with your home heating and cooling system, and then remove your existing thermostat.
Connect with home comfort locally and globally

Our Wi-Fi 7-Day Programmable Thermostat — RTH6580WF connects to your home’s Wi-Fi connection to give you remote access from any Wi-Fi-enabled device. You can also download the free app to your smartphone or tablet for virtual access to your thermostat. From your connected device, you can program for comfort and energy savings. Or access the thermostat’s functions using the large, easy-to-read display.

  • Seven-day programming with four programs for each day
  • Energy saving mode
  • Large, easy-to-read display
  • Real-time clock (optional)
  • Automatic software updates
  • Secure network
  • Permanent/temporary hold
  • Honeywell precision accuracy to +/-1 degree F
  • Auto change from heating to cooling
  • One-year limited warranty
  • DIY installation
  • Total Connect Comfort voice command
Remote Access
Remote access to thermostat from anywhere with Wi-Fi-enabled device or free app on smartphone or tablet
Smart Response
Thermostat learns your heating/cooling cycles, then optimizes to deliver the right temperature at the right time
  • Model number: RTH6580WF
  • Color: White
  • Dimensions: 3-1/2 in. High X 5-3/4 in. Wide X 1-1/2 in. Deep
Energy Savings
Click here to discover just how much you can save by installing a Honeywell thermostat!
Works with leading smart home companies for enhanced comfort and control. For a full list of integrations, please visit our integrations page.

Wi-Fi 7-Day Programmable Thermostat RTH6580WF

WiFi 7 Day Programmable Thermostat (RTH6580WF)
Honeywell DIY Wi-Fi Thermostat Overview (RTH6580WF) | Home | Honeywell

Compatible with systems

  • This thermostat works with virtually any system.
  • It is not compatible with electric baseboard heat (120/240V).
  • Use the chart available here to confirm that your system meets the compatibility requirements

Now you’re ready for the step-by-step instructions for installing the Wi-Fi 7-Day Programmable Thermostat. Simply choose the installation instructions option you prefer:

App-Guided Installation

Search “Total Connect Comfort” in the App Store or Google Play. Download the app to your smartphone or tablet to learn how to install and use your thermostat.

Video-Guided Installation

Watch a series of short videos that help you install your thermostat, including determining your system type, the installation process in steps, registering your thermostat and more.See Video’s Below.

Installation Guide PDF

Download PDFs of manuals and guides in the resources section below, such as Quick Start and User Guides.


WiFi 7 Day Programmable Thermostat (RTH6580WF)
Identify Your Heating-Cooling System Type | Training | Honeywell
WiFi 7 Day Programmable Thermostat (RTH6580WF)
Honeywell Wi-Fi Thermostat DIY Installation | Training | Honeywell
WiFi 7 Day Programmable Thermostat (RTH6580WF)
Honeywell Wi-Fi Thermostat Enrollment - DIY Installation | Training | Honeywell
WiFi 7 Day Programmable Thermostat (RTH6580WF)
Honeywell Wi-Fi Thermostat Registration - DIY Installation | Training | Honeywell


The range of the Wi-Fi signal is determined by the router. Check the router’s manual for additional information.
Yes, thermostats stores the setpoint, schedule, and ISU setting information indefinitely. The current time and day would need to be reset if there is a loss of power for greater than two minutes and there are not batteries in the thermostat. If the thermostat is using batteries as well as a C-wire, then the batteries will act as backup power to retain the current time and day when power is lost.
Press the “Up Arrow” or “Down Arrow” to immediately adjust the temperature. The new temperature will be maintained only until the next programmed time period begins. To cancel the temporary setting at any time, press “Cancel.” The program schedule will resume.
To override a schedule permanently, follow the steps below:
  1. Press “HOLD” to permanently adjust the temperature. This will turn off the program schedule.
  2. Press “s” or “t” to adjust the temperature setting. The temperature you set will be maintained 24 hours a day until you manually change it or press “Cancel” to resume the program schedule.
Yes – the RTH6580WF will work with Series 20 (ISU 1 of 2)
The message “Recovery” is displayed when the system is activated before a scheduled time period. This feature allows the thermostat to “learn” how long the heating/cooling system takes to reach programmed temperature settings, so the temperature is reached at the time you set. For example: Set the “Wake” time to 6:00 am, and the temperature to 70°. The heat will come on before 6:00 am, so the temperature is 70° by 6:00 am.
Auto Changeover allows the thermostat to change between heating and cooling as needed, based on the room temperature and the heating and cooling setpoints. If your thermostat does not show “Auto” as one of the options, it has not been configured for Auto Changeover. The installer can check the installation instructions on how to configure the thermostat for Auto Changeover.

To connect your thermostat to the Wi-Fi network, follow these steps:

  1. Connect to your thermostat:
    1. Make sure the thermostat displays Wi-Fi Setup.
    2. On the wireless device (laptop, tablet, smartphone), view the list of available Wi-Fi networks.
    3. Connect to the network called “NewThermostat_123456” (the number will vary.)
      Note: If you are asked to specify a home, public, or office network, select “Home Network.”
  2. Join your home network:
    1. Open your web browser to access the Thermostat Wi-Fi Setup page. The browser should automatically direct you to the correct page; if it does not, go to
    2. Find the name of your home network on this page and select it.
      Note: Some routers have enhanced features such as guest networks; use your home network.
    3. Complete the instructions for joining your Wi-Fi network and click on the “Connect” button; depending on your network setup, you may see an instruction such as “Enter Password for your home network.”
      Note: If you did not correctly connect to the thermostat, you may see your home router page. If so, return to Step 1.
  3. Make sure your thermostat is connected:
  4. While the connection is in process, your thermostat will flash “Wait” for up to three minutes. When the connection is complete, the display will show “Wi-Fi Setup Connection Success.” The Wi-Fi signal strength will appear in the top-right corner. After about 60 seconds, the home screen will appear and “Register at Total Connect” will flash until registration is complete.
Engineering has successfully tested out to 36 Characters in length.
  1. Press “Set Clock/Day/Schedule,” then press “s” or “t” to set the clock.
  2. Press “Set Day,” then press “s” or “t” to select the day of the week.
  3. Press “Done” to save. Note: If the “Set Clock/Day/Schedule” option is not displayed, press “Done.“

Note: If the display flashes “Set Clock,” the thermostat will follow your settings for the Monday “Wake” time until you reset the time and day.

If we weren't able to answer your question please contact our Support team or use our Live Chat service.


Looking for even more savings?

Based on your location you are eligible for the following offers. If this is not your location, please search by ZIP / postal code:

$200.00 Per Home
Get up to $200 towards your Honeywell thermostat when you enroll with Constellation for both your home's gas and electricity supply. $100 for electric, $100 for gas, or $200 for both. This offer expires 10/31/16. Only new residential customers are eligible when they enroll in a new contract not terminated within 90 days. Check rates at or call 1-855-860-5076. Use promocode: HONB.

We're sorry there currently are no rebates available in this ZIP / Postal code.