VisionPRO Wi-Fi 7-Day Programmable Thermostat

Get the App Here:

Get it on Google Play
PRO Install

Your connected home now includes your thermostat

Connect our VisionPRO Wi-Fi 7-Day Programmable Thermostat to your Wi-Fi network. Now you’re ready to program, monitor and manage from a smartphone, tablet or computer. Yes, it’s that easy to manage your heating/cooling system or multiple systems. You can also use the large touchscreen display to easily input. Either way, VisionPRO has made it more convenient than ever for controlling your home’s comfort and energy savings.

  • Seven-day programmable or non-programmable
  • Up to 3H/2C heat pump; 2H/2C conventional
  • Easy, plain language setup, no manual needed
  • Requires common (C) wire
  • Five-year limited warranty
  • Professional installation
Remote Access
Remote Wi-Fi access to thermostat with smartphone, tablet or computer
Large Touchscreen Display
10-square-inch screen is easy to read
Auto Reminders
Receive system reminders about filter humidification pad and UV
  • Model number: TH8321WF1001
  • Color: White
  • Dimensions: 4-5/8 in. High X 4-15/16 in. Wide X 1-1/8 in. Deep
Energy Savings
Click here to discover just how much you can save by installing a Honeywell thermostat!

VisionPRO Wi-Fi 7-Day Programmable Thermostat

Honeywell Wi-Fi Thermostat Registration | Training | Honeywell


Looking for even more savings?

Based on your location you are eligible for the following offers. If this is not your location, please search by postal code:

We're sorry there currently are no rebates available in this ZIP code.