Thermostats

Standard Non-Programmable Thermostat

Features
FEATURES
You worry about a lot of things in life, especially in your home, but your thermostat shouldn’t be one of them.
Setup
SETUP
Verify compatibility with your home heating and cooling system, remove your existing thermostat and follow step-by-step instructions for installation.
The no-worry thermostat

You should never worry about your thermostat. You should be able to set the temperature you want, and that’s that. With its slide lever control and different models to fit your various needs, Honey Standard Non-Programmable Thermostats takes one less worry out of your life.

  • Clean design
  • Simple worry-free operation
  • Integrated thermometer
  • One-year warranty
  • DIY installation
Easy to Use
Take control of the temperature of your home with the slide lever and the ability to switch to heating.
Variety of Models
Fit your home’s heating and cooling with models for Heating-Only, Cooling-Only and Heating & Cooling Models
Clean Look
With its sleek style and clean design, this thermostat not only fits but also complements the décor of any home
Specs
  • Model numbers: CT50K, CT51N, CT53K, CT54K, CT55N
  • Dimensions: 2-7/8 in. wide x 4-3/4 in. high x 1-3/8 in. deep for a vertical mount; 4-3/4 in wide x 2-7/8 in. high x 1-3/8 in. deep for a horizontal mount
  • Color: White

Follow the quick installation guide that comes with the Standard Non-Programmable Thermostat. If you misplaced this guide, you can find it in the resources section below. Installation is fast and easy. Remove your old thermostat, but be sure to label the wires. Install and wire your new thermostat. Set your new thermostat to match your heating/cooling system.