Programmable Wireless FocusPRO Comfort System

Wireless. Connected. Comfort.

See why the pros like this thermostat. It’s wireless, so it can be mounted anywhere in the house. With Portable Comfort Control, you can sense and adjust temperatures for anywhere in the home. No need to slog downstairs to the thermostat. Other features add to comfort and energy savings, such as precision comfort control and 5-1-1 programming that lets you set one program for weekdays and another for Saturdays and Sundays.

  • 5-1-1 Day Programming (one program for weekdays; separate program for Saturdays and Sundays)
  • Large backlit digital display (also available in smaller standard screen size)
  • Wireless outdoor sensor
  • Easy-access battery replacement
  • Built-in instructions
  • Five-year warranty
  • Professional installation
Mount anywhere in the home; wiring not required. RedLINK™ Equipment Interface Module required for Wireless functions
Precise Comfort Control
Within +/-1 degree F for maximum comfort
Portable Comfort Control
Check and control temperature from anywhere in the home (with Portable Comfort Control)
  • Model numbers: YTH6320R1015, YTH6320R1009, YTH6320R1001
  • Kits include thermostat, Equipment Interface Module, and sensors
  • Thermostat dimensions: 3 9/16 in. High X 5 13/16 in. Wide X 1 1/2 in. Deep