Thermostats

FocusPRO® 5000 Non-Programmable Thermostat

A versatile thermostat from the trusted name in thermostats

Our FocusPRO® 5000 Non-Programmable Thermostat can be configured for up to two heating and cooling conventional systems and heat pump. The backlit digital display is easier to read in various lighting conditions. Seasonal battery replacement couldn’t be any easier — just use the flip-out door.

  • Soft key controls
  • Display size options (large or standard screen size)
  • Five-year warranty
  • Professional installation
Large Backlit Display
Easy to read, even in dimly lit rooms and hallways
Easy-Access Battery Replacement
No need to remove or disassemble thermostat. Flip-out door offers easy access to battery.
Specs
  • Model numbers: TH5320C1002, TH5320U1001, TH5220D1029, TH5110D1022, TH5220D1003, TH5110D1006
  • Color: White
  • Dimensions: 3-9/16 in. High X 5-13/16 in. Wide X 1-1/2 in. Deep