Thermostats

Economy Non-Programmable Thermostats

Features
FEATURES
Life is better when you can keep things simple. With all the complicated things in your life, your thermostat should be easy to use. That’s why Honeywell’s Economy Non-Programmable Thermostats have a simplistic design and operation … to keep things simple.
Setup
SETUP
Verify compatibility with your home heating and cooling system, remove your existing thermostat and follow step-by-step instructions for installation.

Simplicity defined

Your life is filled with things that are complicated, and when things are complicated, life becomes cumbersome. Your thermostat, however, doesn’t have to join your ever-growing list of cumbersome products. With its simplistic design and easy-to-use operating system, the Economy Non-Programmable Thermostats are the definition of simplicity.

  • Simple to use
  • Affordable heating/cooling control
  • Decorative wall plate
  • One-year warranty
  • DIY installation
Easy to Use
It’s design and operating system is simple enough that anyone can set it up
Economical
Basic heating and cooling control, this thermostat gives you pure simplicity at an affordable price
Specs
  • Model numbers: CT30A, CT31A, CT33A
  • Color: White
  • Dimensions: 3-1/8 in. wide x 3-1/8 in. high x 7/8 in. deep
Setup is simple and easy
Follow the quick installation guide that comes with the Economy Non-Programmable Thermostats. If you misplaced this guide, you can find it in the resources section below. Installation is fast and easy. Remove your old thermostat but be sure to label the wires. Install and wire your new thermostat. Set your new thermostat to match your heating/cooling system.

RESOURCES

Download PDF
Economy Non-Programmable Thermostats Owner's Manual
Model: CT30,CT30,CT33
English,French,Spanish
Download PDF
Economy Non-Programmable Thermostats Owner's Manual
Model: CT30,CT33
English,French
Download PDF
Economy Non-Programmable Thermostats Owner's Manual
Model: CT30,CT33
English,Spanish