Thermostats

Digital Non-Programmable Thermostat (RTH111B1016)

Features
FEATURES
The Digital Non-Programmable Thermostat offers a slim, compact design with smart features, including precise comfort control, set point in memory and an easy-to-read display. It’s a thermostat that brings comfort and convenience to your day.
Setup
SETUP
Verify compatibility with your home heating and cooling system, remove your existing thermostat and follow step-by-step instructions for installation.
Simple-set programming with smart features

It’s smart. It’s simple. It’s our Digital Non-Programmable Thermostat with its slim, compact design. The thermostat has smart, simple features such as precise comfort control, set point retained in memory and an easy-to-read display. All contribute to your home’s comfort and make the thermostat easier to control.

  • Easy-to-read display
  • Precise comfort control
  • Slim compact design
  • Retains set point (in the event of a power outage)
  • Easy-access battery replacement
  • One-year warranty
  • DIY installation
Precise Comfort Control
Within +/-1 degree F for maximum comfort
Specs
  • Model number: RTH111B1016
  • Color: White
  • Dimensions: 4-3/4 in. wide x 3-3/8 in. high x 1-1/8 in. deep

Compatible with systems

  • This thermostat is compatible with heating/cooling systems.
  • It is not compatible with heat pump systems and electric baseboard heat (120/240V).


Follow the quick installation guide that comes with the Digital Non-Programmable Thermostat RTH111B1016. If you misplaced this guide, you can find it in the resources section below. Installation is fast and easy. Remove your old thermostat, but be sure to label the wires. Install and wire your new thermostat. Set your new thermostat to match your heating/cooling system.