5-2 Day Programmable Thermostat (RTH2310B)

Features
FEATURES
The 5-2 Day Programmable Thermostat comes with smart features, including a backlit display, a reminder when to change the filter and Early Start. This feature automatically adjusts heating/cooling, so you’re comfortable at programmed times.
Setup
SETUP
Verify compatibility with your home heating and cooling system, remove your existing thermostat and follow step-by-step instructions for installation.
A simple thermostat with smart features

Why make things more complicated than they need be? Our 5-2 Day Programmable Thermostat excels at simplicity, convenience and comfort. It starts with the backlit display that’s easy to read in dimly lit areas. It continues with the way you program it — one program for the week, one for the weekend. That kind of programming saves on energy costs — as much as 30%. Then there are other nice features, such as the filter reminder and Early Start, that ensure the scheduled temperature is reached at the programmed time.

  • Programming (program weekdays, weekend and up to four periods per day)
  • Easy to use
  • Backlit display
  • Filter changer reminder
  • One-year warranty
  • DIY installation
Early Start
Ensures set temperature is reached by the programmed time
Specs
Model number: RTH2310B

5-2 Day Programmable Thermostat RTH2310B

Prod-Info
Honeywell explains Programmable Thermostat

Compatible with systems

  • This thermostat is compatible with heating/cooling systems.
  • It is not compatible with heat pump systems or electric baseboard heat (120/240V).


Simply choose the installation instructions option you prefer:

Video-Guided Installation

The video below shows the installation process from start to finish.

Quick Start Manuals & Guides PDF

Visit the resources section below to download PDFs of manuals and guides, such as Quick Start and User Guides.

5-2 Day Programmable Thermostat RTH2310B

7 Day Programmable Thermostat (RTH8500D)
How to install and program your Honeywell thermostat