Thermostats

5-1-1 Day Programmable Thermostat (RTHL2410C)

Features
FEATURES
This 5-1-1-Day Programmable Thermostat is easy to use, has comfort features and lets you schedule one weekday program and two separate programs for Saturday and Sunday.
Setup
SETUP
Verify compatibility with your home heating and cooling system, remove your existing thermostat and follow step-by-step instructions for installation
The programmable thermostat that you can get with the program

Keep things simple. If that’s your motto, this is your kind of thermostat. Our 5-1-1-Day Programmable Thermostat is super easy to use and simple to program. You have a set schedule during the week when you come and go. The weekends are different. Sound familiar? This thermostat lets you schedule three programs: weekdays, Saturdays and Sundays. The better the program, the more you’ll save on energy bills while maintaining comfort at home. So get with the program … with our 5-1-1 Programmable Thermostat.


  • Seven-day programming (program week, weekend and up to four periods per day)
  • Easy to use
  • Backlit display
  • Display options (Celsius or Fahrenheit temperature — 12- or 24-hour clock)
  • One-year limited warranty • DIY installation
Early Start
Ensures set temperature is reached by the programmed time
Precision Temperature Control
Within +/-1 degree F for maximum comfort
Specs
  • Model number: RTHL2410C1005
  • Color: White
  • Dimensions: 4-3/4 in. wide x 3-3/8 in. high x 1-1/8 in. deep

Compatible with systems

  • This thermostat is compatible with heating and cooling systems, plus heat pumps.
  • It is not compatible with electric baseboard heat (120/240V) or multi-stage heating/cooling.


Follow the quick installation guide that comes with the 5-1-1-Day Programmable Thermostat RTHL2410C. If you misplaced this guide, you can find it in the resources section below. Installation is fast and easy. Remove your old thermostat, but be sure to label the wires. Install and wire your new thermostat. Set your new thermostat to match your heating/cooling system.

USER MANUALS & GUIDES

Download PDF
5-1-1-Day Programmable Thermostat Owner's Manual
Model: RTHL2510, RTHL2410
English, Spanish
Download PDF
5-1-1-Day Programmable Thermostat Owner's Manual
Model: RTHL2510, RTHL2410
English, French
Download PDF
5-1-1-Day Programmable Thermostat Operating Manual
Model: RTHL2510,RTHL2410
English,French
Download PDF
5-1-1-Day Programmable Thermostat Installation Manual
Model: RTHL2510,RTHL2410
English,Spanish
Download PDF
5-1-1-Day Programmable Thermostat Installation Manual
Model: RTHL2510,RTHL2410
English,French