Thermostats

5-1-1-Day Programmable Thermostat (RTH2410B1019)

Features
FEATURES
This 5-1-1-Day Programmable Thermostat operates easily with simple programming. It’s designed for low volt heating/cooling systems, including millivolt and heat pumps with or without auxiliary heat. Features such as Early Start and precise temperature control add comfort to a thermostat known for its ease of use.
Setup
SETUP
Verify compatibility with your home heating and cooling system, remove your existing thermostat and follow step-by-step instructions for installation.
The 5-1-1 Day thermostat designed for low volt heating/cooling systems

Our 5-1-1-Day Programmable Thermostat is known for being easy to use. It’s designed specifically for low volt heating/cooling systems, including millivolt and heat pumps with or without auxiliary heat. It’s also programmable, so you can program weekdays one way and create unique programs for Saturdays and Sundays. What’s more convenient for you also helps save on energy costs.

  • Seven-day programming (program week, Saturday/Sunday and up to four periods per day)
  • Easy to use
  • Filter changer reminder
  • Display Options (Celsius or Fahrenheit temperature — 12- or 24-hour clock)
  • One-year limited warranty
  • DIY installation
Early Start
Ensures set temperature is reached by the programmed time
Precision Temperature Control
Within +/-1 degree F for maximum comfort
Specs
  • Model number: RTH2410B1019
  • Color: White
  • 4-3/4 in. wide x 3-3/8 in. x 1-1/8 in. deep

Compatible with systems

  • This thermostat is compatible with low volt heating/cooling systems, including millivolt and heat pumps with or without auxiliary heat.
  • It is not compatible with electric baseboard heat (120/240V).


Follow the quick installation guide that comes with the 5-1-1-Day Programmable Thermostat RTH2410B1019. If you misplaced this guide, you can find it in the resources section below. Installation is fast and easy. Remove your old thermostat, but be sure to label the wires. Install and wire your new thermostat. Set your new thermostat to match your heating/cooling system.

USER MANUALS & GUIDES

Download PDF
5-1-1-Day Programmable Thermostat Owner’s Manual
Model: RTH2510,RTH2410
English,Spanish