Thermostats

5-1-1 Day Programmable Thermostat (RTH2410B)

Features
FEATURES
The 5-1-1 Day Programmable Thermostat is all about easy operation. It comes with weekday programming with separate programs for Saturdays and Sundays. Other features such as Early Start add comfort, convenience and energy savings.
Setup
SETUP
Verify compatibility with your home heating and cooling system, remove your existing thermostat and follow step-by-step instructions for installation.
A thermostat attuned to the way you work and live

You work all week, and weekends are different with activities and responsibilities. Our 5-1-1 Day Programmable Thermostat fits your schedule and helps save on energy bills. Program weekdays to your routine and set up Saturday and Sunday with unique programs. Other must-have features include Early Start, ensuring your programmed temperature starts on time, and precise temperature control. Nice and easy.

  • 5-1-1 Day Programming (program week and Saturday/Sunday, up to four periods per day)
  • Easy to use
  • Backlit display
  • Display options (Celsius or Fahrenheit temperature — 12- or 24-hour clock)
  • Filter changer reminder
  • Vacation hold
  • One-year limited warranty
  • DIY installation
Early Start
Ensures set temperature is reached by the programmed time
Precision Temperature Control
Within +/-1 degree F for maximum comfort
Specs
  • Model number: RTH2410B1001
  • Color: White
  • Dimensions: 4-3/4 in. wide x 3-3/8 in. high x 1-1/8 in. deep

Compatible with systems

  • This thermostat is compatible with heating and cooling systems, plus heat pump systems.
  • It is not compatible with electric baseboard heat (120/240V) or multi-stage heating/cooling systems.


Follow the quick installation guide that comes with the 5-1-1 Day Programmable Thermostat RTH2410B1001. If you misplaced this guide, you can find it in the resources section below. Installation is fast and easy. Remove your old thermostat, but be sure to label the wires. Install and wire your new thermostat. Set your new thermostat to match your heating/cooling system.

USER MANUALS & GUIDES

Download PDF
5-1-1 Day Programmable Thermostat Operating Manual
Model: RTH2510,RTH2410
English,French
Download PDF
5-1-1 Day Programmable Thermostat Operating Manual
Model: RTH2510,RTH2410
English,Spanish
Download PDF
5-1-1 Day Programmable Thermostat Installation Manual
Model: RTH2410
English,Spanish
Download PDF
5-1-1 Day Programmable Thermostat Operating Manual
Model: RTH2410
English,Spanish
Download PDF
5-1-1 Day Programmable Thermostat Installation Manual
Model: RTH2510,RTH2410
English,Spanish
Download PDF
5-1-1 Day Programmable Thermostat Installation Manual
Model: RTH2510,RTH2410
English,French