Light Switch Timers

Programmable Timer Switch (RPLS530A)

Features
FEATURES
Our Programmable Timer Switch – RPLS530A, RPLS531A features a sleek design and the ability to turn lights on/off automatically or function as a conventional switch. Features such as seven-day programming help you save on energy costs.
Setup
SETUP
Setup is simple and easy. Verify compatibility with your home and lighting, then follow the step-by-step instructions.
A bright idea in lighting. Program on/off times.

Here’s a bright idea in lighting. Rely on our Programmable Timer Switch to automatically control when lights come on and go off. Why waste energy when you don’t have to? In fact, with the unit’s seven-day programming, you can set up a unique on/off schedule every day of the week. Or if you’re going on vacation, you can schedule lights to come on to create the illusion someone is home. Programming buttons are hidden to maintain a clean, sleek look that will complement your home.

  • For use with incandescent and halogen lights up to 500 watts; requires 40 watts minimum
  • Seven-day programming (up to seven on and seven off times per week)
  • Hidden programming buttons
  • Sleek design mounts flush with wall plate
  • Universal wiring (two-wire connection)
  • Single pole (two-wire) or multi-switch (three-way) installation
  • Manual override enables load to be turned on/off without affecting programming
  • Built-in rechargeable battery
  • Programming protected during power outages
  • Can also be used like a conventional on/off switch
  • Package does not include wall plate
  • One-year warranty
  • DIY installation
Versatile
Can be used to turn lights on/off automatically or as a regular light switch
Specs
  • Model numbers: RPLS530A, RPLS531A
  • Color: White or Almond
  • Dimensions: 1-13/16 in. wide x 2-23/32 in. high x 1-19/32 in. deep
  • Switch Plate is NOT included

Verify compatibility

The Programmable Timer Switch can be used in a single-pole or 3-way installation with the following types of lighting:
• Incandescent
• Halogen
• Low-voltage halogen with transformer
• Fluorescent
Setup is simple and easy
Now you’re ready to begin the setup process. Simply follow the step-by-step instructions in the resources section below for installing the Programmable Timer Switch.

USER MANUALS & GUIDES

Download PDF
Programmable Wall Switch Installation and User Guide
Model: RPLS530A, RPLS531A
English, French, Spanish