Humidifiers

TrueEASE™ Evaporative Humidifier (HE100)

Enjoy maximum comfort in your home

The TrueEASE™ Evaporative Humidifier is the perfect fit for your home. It eliminates maintenance hassles with easy-access pads and will save energy by eliminating the constant cycling of air. Once installed, this humidifier will deliver comfort throughout your entire home using your central heating and cooling systems.

  • The versatile design of TrueEASE™ humidifiers allows for installation in every home
  • Intuitive system only runs water and air when humidity is called for
  • Helps reduce heating bills
  • Installed by your heating and cooling professional into your home's central heating and cooling system
  • User-friendly pad access makes maintenance and upkeep easier than ever
  • Five-year warranty
  • Professional installation
Automatic Monitoring
Automatically monitor home dryness, then only running water and air through the system when humidity is needed - saving up to 10,000 (model and system dependent) gallons of water per year.
Model/Sku #
Model numbers: HE100, HE200, HE150, HE250, HE300

SUPPORT ARTICLES

A whole-house humidifier might be right for you if your home has one or more of the following: Hardwood flooring Wood furnishings Paintings or artwork Musical instruments Uncomfortable temperatures in the winter High utility bills
You can order from one of our Authorized Online Dealers: Air Mechanical or Thomas R. Owens, LLC

If we weren't able to answer your question please visit Help & Support