Humidifiers

Bypass Humidifier (HE225/265)

365 days of home comfort

The HE225/265 Bypass Humidifier provides comfort through the entire year with seasonal damper allowing for humidity control from season to season. This comfort is also extended through the PerfectFLO distribution tray that helps distribute moisture evenly throughout your home.

  • Delivers up to 17 gallons of moisture into the home each day
  • Allows for easy control of humidity from season to season
  • Replacement Honeywell Humidifier pads can be purchased from and/or replaced by your heating and cooling contractor, and also fit Aprilaire Humidifiers
  • PerfectFLO distribution tray helps ensure that moisture is distributed evenly
  • Five-year warranty
  • Professional installation
AgION Humidifier Pads
Exclusive AgION humidifier pads feature an anti-microbial coating, which helps inhibit the growth of molds, bacteria, fungus and algae on the pads
Model/Sku #
Model numbers: HE265VPIAQ, HE265DG115, HE265H8908, HE225VPIAQ, HE225DG115, HE225H8908

FREQUENTLY ASKED QUESTIONS

Yes. Evaporative type humidifiers release water as pure vapor. Water vapor will not create any problems with an electronic air cleaner. Misting or spray type units mounted on the return air plenum could cause problems with an electronic air cleaner.
The model number of the flow-through humidifier is located at the bottom of the unit, near the water supply valve on a white sticker and begins with HE. The model number for TrueSTEAM Humidifiers is located on a sticker on the left side of the top of the unit and begins with HM.
The Prestige IAQ thermostat kit can control humidification, dehumidification, ventilation, heating and cooling. The TH8321R, TH8321WF, and Lyric models can control humidity as well as heating and cooling. The H6062, H8908 and DG115 control a humidifier but not heating or cooling.
Honeywell recommends replacing pads once every season.
Optimal Relative Humidity (RH) is defined by industry experts* as between 40-60% RH on an average annual basis, and 35% during the heating season in dry climates. An environment with too little humidity leaves the body vulnerable to viruses and bacteria, and can cause woodwork in the house to shrink and crack. On the other hand, too much humidity creates ideal conditions for mold and mildew growth. The recommended settings are based upon the outdoor temperature: -20F (-30C) or below 15% -10F (-24C) 20% 0F (-18C) 25% 10F (-12C) 30% 20F (-7C) 35% Higher temp 40% As with any recommended settings, these are general recommendations. Other factors in the application can affect the humidity level achieved in your home. If you notice condensation on your windows, please lower the setting on the humidistat.
Honeywell recommends a minimum distance of 3 feet between a UV light and plastic fabricated devices (such as humidifiers and non-fiberglass media filters)
A flow through humidifier can be used on a hard water supply, but the pad may need to be replaced more frequently because of possible buildup of minerals diminishing its ability to operate normally. If there is access to a water softener, then it is recommended that the water coming to the humidifier passes through the softener first.
Please verify the model number of the humidifier pad. If the model number is HC26P, then these humidifier pads do not need to be orientated in a particular direction for proper operation. The model number for these pads would be available on the carton.
There are a variety of factors that can affect the level of humidification that can be achieved. The first consideration must be to proper sizing of the humidifier. Please verify that the Humidifier either the HE220 or the HE225 fits your home’s size and how tightly constructed your home is. House construction and the maximum area the (HE220/HE225) can adequately humidify: Loose - 750 Square Feet Average - 1500 Square Feet Tight- 3000 Square Feet Please also verify that there are no mineral deposits on the humidifier pad. Accumulations of mineral deposits on the humidifier pad can affect the ability of the pad to hold water. Change the humidifier pad if necessary. Please be aware that colder outdoor temperatures limit the amount of humidity that can be added to your home without resulting in condensation on the windows. The more the heat runs the more that this will dry out the air passing through a furnace or a heat pump application. If after considering the above factors, you still feel that you are not achieving adequate humidity levels in your home, please consult your local heating and cooling contractor.
You can order from one of our Authorized Online Dealers: Air Mechanical or Thomas R. Owens, LLC

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

RESOURCES

Download PDF
Bypass Flow Through Humidifiers Owner's Guide
Model: HE225A, HE225B, HE265A, HE265B
English, French