Total Connect Comfort Services

Control heating and cooling from anywhere there’s an internet connection

If you’re already online on your smartphone, tablet or computer, why not have the ability to monitor and control your home’s heating and cooling? You can also receive email alerts related to safety, comfort and energy. There are no monthly monitoring fees. You just download the free app.

  • Monitor and control your heating/cooling system over the internet using a computer, smartphone or tablet
  • View and change heating/cooling system settings
  • View and set temperature
  • View indoor humidity
  • View outdoor temperature and humidity
  • Access multiple thermostats — if system is zoned
  • Access multiple locations — if more than one system is connected
  • Receive alerts via email
  • Professional installation
Automatic Updates
Get automatic updates as new features become available
View/Change Settings
View and change heating/cooling system settings — heat, cool, off, auto, emergency heat, etc.
Email Alerts
Receive alerts via email — be alerted when temperature or humidity is too high or too low

Honeywell's Total Connect Comfort Services

Total Connect App - Tablet
Honeywell Total Connect Comfort Services | Home | Honeywell