Thermostats

Wi-Fi 9000 7-Day Programmable Thermostat

Get the App Here:

Get it on Google Play

Remote comfort control never looked this good

With your home’s Wi-Fi connection, you can control this thermostat from anywhere in the house. Or with the Total Connect Comfort app, you can monitor or control your heating and cooling system with your smartphone from anywhere and anytime you choose. Back home, you’ll like the look of the thermostat’s colorful, high-definition touch screen. Change the color to any you wish. Simple programming and touch-screen input make the Wi-Fi 9000 thermostat easy to set up and intuitive to use.

  • Seven-day programming
  • Energy savings mode
  • Advanced fan/control comfort
  • Simple programming
  • Five-year limited warranty
  • Professional installation
Total Connect Comfort App
Remotely monitor/manage home’s comfort and energy use anytime, anywhere
Customizable Display
High-definition display. Change colors easily to match décor or preference.
On-Screen Comfort Information
Home screen displays indoor/outdoor temperature and humidity, so you can check it before leaving the house
Auto Alerts
Receive system alerts to Wi-Fi enabled devices. You’ll get an alert to change the filter without ever checking the filter.
Specs
  • Model number: TH9320WF5003
  • Color: White
  • Dimensions: 3-1/2 in. High X 4-1/2 in. Wide X 7/8 in. Deep
Energy Savings
Click here to discover just how much you can save by installing a Honeywell thermostat!

Wi-Fi-9000-7-Day-Programmable-Thermo

Honeywell Wi-Fi 9000
Wifi-900-Gallery-912x528-3
Wi-Fi 9000 7-Day Programmable Thermostat
Wifi-900-Gallery-912x528-2
Wi-Fi 9000 7-Day Programmable Thermostat
Wifi-900-Gallery-320x320-4
Wi-Fi 9000 7-Day Programmable Thermostat

RESOURCES

Download PDF
Wi-Fi 9000 7-Day Programmable Thermostat Owner Manual
Model: TH9320WF5003
English,French,Spanish
Download PDF
Wi-Fi 9000 7-Day Programmable Thermostat Installation Manual
Model: TH9320WF5003
English,French,Spanish

Rebates

Looking for even more savings?

Based on your location you are eligible for the following offers. If this is not your location, please search by ZIP / postal code:

We're sorry there currently are no rebates available in this ZIP / Postal code.