Thermostats

7-Day Programmable Thermostat (RTH7500D)

Features
FEATURES
This thermostat is easy to use with a large backlit display. You can program every day of the week the way you want. And it works with virtually all system types. For convenience and comfort in a 7-Day Programmable Thermostat, this one stands out.
Setup
SETUP
Setup is simple and easy. Verify compatibility with your home heating and cooling system, and then remove your existing thermostat.
Simple and smart

Our 7-Day Programmable Thermostat RTH7500D is simple to use and has the features you appreciate most, including a large backlit display that’s easy to read, even in dimly lit rooms and hallways. Smart Response Technology automatically adjusts the heating/cooling of your home, so you’re comfortable at your programmed times. Other features help this thermostat provide comfort, control and convenience. It’s also compatible with virtually all system types. If you’re installing the thermostat yourself, the install should go smoothly.

  • Seven-day programming
  • Backlit display
  • Filter changer reminder
  • Selectable temperature range stops
  • Daylight-saving time (optional)
  • One-year limited warranty
  • DIY installation
Large Backlit Display
Easy to read, even in dimly lit rooms and hallways
Smart Response Technology
Continually adjusts heating/cooling of your home to keep you comfortable at programmed times
Permanent Day/Time
Settings remain even in a power outage
Specs
  • Model number: RTH7500D1049
  • Color: White
  • Dimensions: 6 in. wide x 3-3/4 in. high x 1-1/4 in. deep

7-Day Programmable Thermostat RTH7500D

Prod-Info
Honeywell explains Programmable Thermostat

Compatible with systems

  • This thermostat is compatible with heating and cooling systems, plus heat pump systems.
  • It is not compatible with electric baseboard heat (120/240V).


Now you're ready for the step-by-step instructions for installing the 7-Day Programmable Thermostat. Simply choose the option you prefer:

Video-Guided Installation

The video below shows the installation process from start to finish.

Quick Start Guide PDF

Download the Quick Start Guide in the resources section below for detailed instructions on installing our 7-Day Programmable Thermostat RTH7500D.

7 Day Programmable Thermostat RTH7500D Installation video

7 Day Programmable Thermostat (RTH8500D)
How to install and program your Honeywell thermostat

RESOURCES

Download PDF
7-Day Programmable Thermostat Installation Manual
Model: RTH7400,RTH7500
English,Spanish
Download PDF
7-Day Programmable Thermostat Owner's Manual
Model: RTH7500D1049
English
Download PDF
7-Day Programmable Thermostat Owner's Manual
Model: RTH7500D1049
Spanish
Download PDF
7-Day Programmable Thermostat Owner's Manual
Model: RTH7500D1049
English,Spanish
Download PDF
7-Day Programmable Thermostat Owner's Manual
Model: RTH7500D1049
French