Thermostats

1-Week Programmable Thermostat (RTH221B)

Features
FEATURES
The 1-Week Programmable Thermostat offers basic operation in a sleek one-piece design. Programming it is easy and contributes to its ease of use, along with smart features such as precise temperature control.
Setup
SETUP
Verify compatibility with your home heating and cooling system, remove your existing thermostat and follow step-by-step instructions for installation.
Programming simplified. Performance assured.

Our basic 1-Week Programmable Thermostat is easy to operate and has simple programming. There’s only one program for the entire week. You can select up to four options such as wake, leave, return and sleep to customize your weekly schedule. Other features such as precise temperature control add to your comfort level.


  • Simple programming (one program for entire week, plus four periods per day)
  • Easy to use
  • Precise temperature control
  • Sleek one-piece design
  • One-year warranty
  • DIY installation
Specs
  • Model number: RTH221B1021
  • Dimensions:3-3/8 in. wide x 4-3/4 in. high x 1-1/8 in. deep

1-Week Programmable Thermostat RTH221B

Prod-Info
Honeywell explains Programmable Thermostat

Compatible with systems

  • This thermostat is compatible with heating/cooling systems.
  • It is not compatible with heat pump systems or electric baseboard heat (120/240V).


Simply choose the installation instructions option you prefer:

Video-Guided Installation

The video below shows the installation process from start to finish.

Quick Start Manuals & Guides PDF

Visit the resources section below to download PDFs of manuals and guides, such as Quick Start and User Guides.

1-Week Programmable Thermostat RTH221

7 Day Programmable Thermostat (RTH8500D)
How to install and program your Honeywell thermostat

RESOURCES

Download PDF
1-Week Programmable Thermostat Operating Manual
Model: RTHL2310,RTHL221
English,French
Download PDF
1-Week Programmable Thermostat Operating Manual
Model: RTHL2310,RTHL221
English,Spanish
Download PDF
1-Week Programmable Thermostat Operating Manual
Model: RTHL2310,RTHL221
English,French
Download PDF
1-Week Programmable Thermostat Installation Manual
Model: RTHL2310,RTHL221
English,French
Download PDF
1-Week Programmable Thermostat Installation Manual
Model: RTHL2310,RTHL221
English,Spanish
Download PDF
1-Week Programmable Thermostat Installation Manual
Model: RTHL2310,RTHL221
English,French