Doorbell Accessories

Wireless Push Button

Features
FEATURES
Our Wireless Push Button – RPWL100A is white with a contoured design. The gray button stands in stark contrast from the pure white. Your guests will spot it right away. Installing the push button requires a surface mount, which is easier for do-it-yourselfers to install.
Setup
SETUP
Setup is simple and easy. No wires are required. Just follow the step-by-step installation instructions.

Simple yet sophisticated

Your search for a white, wireless doorbell ends here. Our Wireless Push Button meets the criteria. It’s wireless and offers 16 codes to prevent interference from other users. It’s white with a contoured design that is simple yet sophisticated. For installation, it’s surface mounted. That’s extra easy for the do-it-yourselfer to install.

  • White UV-resistant plastic holds its true color longer
  • 16 codes available to prevent interference with other users
  • Surface mount
  • Battery included
  • DIY installation
White Finish
The push button has a white finish that complements or contrasts with any home entrance décor
Surface Mount
Surface mount can be easier to install, and the push button will extend outward once installed
Specs
• Model number: RPWL3045A
• Color: White
Setup is simple and easy
No wires are required. Just use the battery included in the package and follow the step-by-step installation instructions in the resources section below to install your Wireless Push Button.

RESOURCES

Download PDF
Wireless Bell Push Installation Guide
Model: RPWL100A
English, French, Spanish