Doorbell Accessories

Wireless Premium Portable Door Chime all-in-one push button, chime extender, and accessory converter (RPWL3045A1003)

Features
FEATURES
Our Wireless Premium Portable Door Chime all-in-one push button, chime extender and accessory converter is multifunctional, as the name implies. Use it simply as a push button, to extend the wireless range of a chime or to be the security accessory converter for door chimes, door/window contacts and accessories.
Setup
SETUP
Setup is simple and easy. Just follow the step-by-step installation instructions.
Push. Extend. Convert.

One device does it all. It’s like having a handyman around the house 24/7. It does it all. That would be our Wireless Premium Portable Door Chime all-in-one push button, chime extender and accessory converter. You can set it up to be your push button, extend the wireless range of your chime or convert devices to coordinate security with motion detectors and door/window alerts. If you have other devices already, this device brings out the best in them.


  • Wireless — battery operated (battery included)
  • Surface mount
  • Works with RCWL300A, RCWL330A and all Décor Series Wireless Chimes
  • Self-learning code system automatically adjusts to eliminate interference
  • All-in-one: push button, chime extender and security accessory converter
  • One-year limited warranty
  • DIY installation
Versatile Device
Functions as a push button, chime extender or accessory converter. Set up to serve as a door alert or convenient link in your system that connects to other accessories and door chimes, motion detectors and window contacts.
Model/Sku #
Model number: RPWL3045A1003
Setup is simple and easy
The wire and battery are included in the package, so you just need to follow the step-by-step installation instructions in the resources section below to install your Wireless Premium Portable Door Chime all-in-one push button, chime extender and accessory converter.

RESOURCES

Download PDF
Wireless Premium Portable Door Chime Instruction Manual
Model: RPWL3045A
English, French, Spanish