Doorbell Accessories

Wired Push Button (RPW112A)

Features
FEATURES
Our Wired Push Button – RPW112A is made from solid brass and has a brass finish. The simple design adds visual interest. And it surface mounts for easier installation.
Setup
SETUP
Setup is simple and easy. Just ensure you have the right wires and follow the step-by-step installation instructions.
Quality push button with a brass finish

You deserve a high-quality doorbell, and our Wired Push Button is happy to oblige. First off, it’s made from solid brass, which is one of the toughest metals. Mother Nature, bring it on. It also has a brass finish for a more regal look. For the do-it-yourselfer, the push button surface mounts for an easier install.

  • Brass finish
  • Solid brass
  • Surface mount
  • Compatibility: B
  • DIY installation
Brass Finish
The push button is solid brass with a brass finish. It makes a regal statement at your front door.
Surface Mount
Surface mount can be easier to install, and the push button will extend outward once installed
Model/Sku #
Model number: RPW112A
Setup is simple and easy
Follow the step-by-step installation instructions in the resources section below to determine what wires are required and how to install your Wired Push Button.

RESOURCES

Download PDF
Wired Push Button Installation Manual
Model: RPW112A
English, French, Spanish