Doorbell Accessories

Wired Push Button (RPW110A)

Features
FEATURES
Our Wired Push Button – RPW110A is white, which goes with just about any front entrance décor. And the white you see today should be the same tomorrow, thanks to the UV-resistant plastic. The surface mount makes the push button simple and easy to install.
Setup
SETUP
Setup is simple and easy. Just ensure you have the right wires and follow the step-by-step installation instructions.
This push button holds true to its color

The white is a good match with the push button’s standard doorbell shape. UV-resistant plastic helps the push button retain its white color longer while the surface mount makes it easier to install.
  • White
  • UV-resistant plastic holds its true color longer
  • Surface mount
  • Compatibility: B
  • DIY installation
White Finish
Complement or contrast with your front door décor
Surface Mount
Surface mount can be easier to install, and the push button will extend outward once installed
Model/Sku #
Model number: RPW110A
Setup is simple and easy
Follow the step-by-step installation instructions in the resources section below to determine what wires are required and how to install your Wired Push Button.

RESOURCES

Download PDF
Wired Push Button Installation Manual
Model: RPW110A
English, French, Spanish