Doorbell Accessories

Wired Push Button (RPW102A)

Features
FEATURES
Our Wired Push Button – RPW102A is black with a simple design — a perfect rectangle and oversized button. It surface mounts for easier installation.
Setup
SETUP
Setup is simple and easy. Just ensure you have the right wires and follow the step-by-step installation instructions.
Enhance your front door appeal with this black push button

Add a special touch to your front door with our Wired Push Button. It’s black with a simple design that really stands out. Will the black fade? UV-resistant plastic holds its true color longer. It installs with a surface mount, which is extra easy for the do-it-yourselfer.

  • UV-resistant plastic holds its true color longer
  • Surface mount
  • Compatibility: B
  • DIY installation
Black Finish
Complement or contrast with your front door décor
Surface Mount
Surface mount can be easier to install, and the push button will extend outward once installed
Specs
  • Model number: RPW102A
  • Color: Black
Setup is simple and easy
Follow the step-by-step installation instructions in the resources section below to determine what wires are required and how to install your Wired Push Button.

RESOURCES

Download PDF
Wired Push Button Installation Manual
Model: RPW102A
English, French, Spanish