Doorbell Accessories

Wired Illuminated Push Button (RPW211A)

Features
FEATURES
Our Wired Illuminated Push Button – RPW211A with black finish complements any home’s entrance. The white button stands in stark contrast to the black, so visitors can spot it easily. The button’s surface mount and illumination add to its visibility.
Setup
SETUP
Setup is simple and easy. Just ensure you have the right wires and follow the step-by-step installation instructions.

Keep the color longer with this push button

It’s black, and the UV-resistant plastic helps hold the black color longer. To ensure its visibility, the white button stands out from the black and the push button can be illuminated. It’s installed by surface mount, which also enhances its presence.

  • Black
  • UV-resistant plastic holds its true color longer
  • Illumination requires doorbell transformer
  • Surface mount
  • Compatibility: B
  • DIY installation
Black Finish
Complement or contrast with your front door décor
Illuminated
Guests can stumble finding the doorbell. Not with our wired illuminated push button.
Model/Sku #
Model number: RPW211A
Setup is simple and easy
Follow the step-by-step installation instructions in the resources section below to determine what wires are required and how to install your Wired Illuminated Push Button.

RESOURCES

Download PDF
Wired Illuminated Push Button Installation Manual
Model: RPW211A
English, French, Spanish