Doorbells - Wired

Wired Door Chime (RCW100N)

Our Wired Door Chime - RCW100N keeps things simple. There’s one chime tune that’s universally accepted —“Ding Dong.” And the chime’s open blind design is intriguing.
Setup is simple and easy. Once you’ve determined if you want to use battery powered or a transformer, then you’ll follow the step-by-step instructions.
The wired door chime is strong on simplicity and design sensibility

Discover simplicity in features and sensibility in design with our Wired Door Chime. There’s nothing complicated about the chime tunes. You get the default tune, “Ding Dong,” that everybody knows. And the design is worth noting. It looks like an open blind or the cover of an air conditioner, but the sloping, intersecting lines pull the eye in. If you’re worried about light exposure, rest easy. The UV-resistant plastic will hold its true color longer. The chime is installed by the homeowner and can be wired or rely on battery for power.

  • Traditional sound quality
  • One chime tune
  • UV-resistant plastic hold its true color longer
  • Compatibility: B
  • DIY installation
Traditional Sound Quality
That unmistakable “Ding-Dong” with traditional sound quality you’re used to
UV-Resistant Plastic
UV-resistant plastic helps the chime hold its true color longer and resist damage by exposure to light
Model/Sku #
Model number: RCW100N
Setup is simple and easy
The power for this wired chime can come from a battery or transformer (hardwired). Determine which option you prefer and then you’re ready for the step-by-step instructions in the resources section below to install the Wired Door Chime.


Download PDF
Wired Door Chime Installation Manual
Model: RCW100N
English, French, Spanish