Doorbells - Wireless

Premium Portable Wireless Chime & Push Button (RCWL330A)

Features
FEATURES
Go wireless with your door chime with our Premium Portable Wireless Chime & Push Button - RCWL330A. Features such as visual alert and indicator flashing light add a layer of security to your home. With its 450-foot wireless range, this wireless chime is tops in its class.
Setup
SETUP
Setup is simple and easy. No wires are required and there is no need to program the included bell push button. Just follow the step-by-step instructions.

High-tech meets high-touch in a wireless chime

Sometimes you want your devices to do more than they were designed to do. Following through on this is our Premium Portable Wireless Chime & Push Button. It works like any other chime but has features that contribute to your safety, convenience and comfort. Features such as assigned visual alert add a layer of safety. The optional flashing indicator light is convenient for homes with napping children, those with hearing issues and home offices. Comforting to the do-it-yourselfer is the fact that this chime is easily installed without wires.

  • Portable around your home or yard for the ultimate convenience
  • The assigned visual alert lights up to show which transmitter has been activated
  • 450-foot range (137 meters)
  • Includes optional indicator flashing light
  • Door chime works with up to 6 transmitters: bell push buttons, door contacts and Honeywell motion detectors (may be added for security and convenience)
  • Six chime tunes with CD-quality sound
  • Fully adjustable volume control
  • Low battery indicator
  • Individually coded bell push button to avoid interference with other users
  • Compatibility: E
  • DIY installation
Portable
Chime is wireless with a 450-foot range. It can be moved around your home, notifying you by sight or sound of visitors.
Optional Flashing Indicator Light
Instead of a chime tune, an optional flashing indicator light can be used. This is ideal when children take naps, for people with hearing issues and those working from home seeking uninterrupted work.
Multiple Chime Tunes
You can choose from the six CD-quality chime tunes below. Plus, an alert tone is included.
  • Ding Dong
  • St Clements
  • Westminster
  • Tube Chime
  • Warm Brass
  • Fantasy
  • Alert
Model/Sku #
Model number: RCWL330A
Setup is simple and easy
No wires are required and there is no need to program the included bell push button. Simply follow the step-by-step instructions in the resources section below to install the Premium Portable Wireless Chime & Push Button.