Doorbells - Wireless

Premium Portable Wireless Chime & Push Button (RCWL300A)

Features
FEATURES
Step up to a wireless chime with our Premium Portable Wireless Chime & Push Button - RCWL300A. The sleek, modern design looks sharp, but its key features like wireless and visual alerts that contribute to safety that will earn your admiration.
Setup
SETUP
Setup is simple and easy. No wires are required and there is no need to program the included bell push button. Just follow the step-by-step instructions.

Looks good. Works great.

Chimes are no longer restricted to the wall, and it’s opening up possibilities that our Premium Portable Wireless Chime & Push Button takes full advantage of. For instance, it’s wireless, so you can move it around the house. The chime works with up to three transmitters (doorbells, door contacts, Honeywell motion detectors). It can alert with audio or visually for an added layer of security. For the do-it-yourself installer, there are no wires or requirements to program the doorbell push button. It’s an easy installation.

  • Portable in your home or yard for ultimate convenience
  • Three chime tunes with CD-quality sound and fully adjustable volume control
  • The assigned visual alert will light up to show which transmitter has been activated
  • 225-foot range (66 meters)
  • Door chime works with up to three transmitters: bell push buttons, door contacts or a Honeywell motion detector
  • Low battery indicator
  • Individually coded bell push avoids interference with other users
  • DIY installation
Visual Alert
A visual alert notifies you if someone is at the door or a motion has been detected. It’s added protection.
Multiple Chime Tunes
You can choose from the three CD-quality chime tunes below. Plus, an alert tone is included.
  • Ding Dong
  • St Clements
  • Westminster
  • Alert
Model/Sku #
Model number: RCWL300A
Setup is simple and easy
No wires are required and there is no need to program the included bell push button. Simply follow the step-by-step instructions in the resources section below to install the Premium Portable Wireless Chime & Push Button.

RESOURCES

Download PDF
Premium Portable Wireless Chime & Push Button Instruction Manual
Model: RCWL300A
English, French, Spanish