Doorbell Accessories

Portable Chime Push Button

Features
FEATURES
Our Portable Chime Push Button – RPWL201A is black, wireless and portable. It works anywhere within wireless range. The push button also includes great features like feedback LED and surface mount. Both engage the visitor, from notifying them if the chime rang to the push button sticking slighting out from the wall and being more noticeable.
Setup
SETUP
Setup is simple and easy. No wires are required. Just follow the step-by-step installation instructions.
The push button that offers portability and performance

Our Portable Chime Push Button gives you freedom to move it around anywhere within the wireless range. To prevent interference from other users, it’s coded to you alone. You’ll like the look — black with a gray button for quick recognition. The push button has a feedback LED that lets guests know if the door chime rang. It also mounts on the surface, which is quicker and easier to install. Quite simply, it’s the push button unlike any you’ve had before.


  • Black UV-resistant plastic holds its true color longer
  • Feedback LED indicator
  • Self-learning push simplifies programming
  • Individually coded to avoid interference with other users
  • Surface mount
  • Battery included
  • Compatibility: C
  • DIY installation
Feedback LED Indicator
Guests don’t have to rely on hearing the door chime. The feedback LED indicator lets them know it rang.
Surface Mount
Surface mount can be easier to install, and the push button will extend outward once installed
Model/Sku #
  • Model number: RPWL201A
  • Color: Black
Setup is simple and easy
No wires are required. Just use the battery included in the package and follow the step-by-step installation instructions in the resources section below to install your Portable Chime Push Button

RESOURCES

Download PDF
Wireless Portable Bell Push Button Instruction Manual
Model: RPWL201A
English, French, Spanish