Doorbells - Wireless

Plug-In Wireless Chime & Push Button (RCWL105A)

Features
FEATURES
With our Plug-In Wireless Chime & Push Button - RCWL105A, just plug it into an outlet and it’s ready to chime. You can select audio or flashing alerts. With a wireless range of 100 feet, you have flexibility in where you put it.
Setup
SETUP
Setup is simple and easy. No wires or battery are required. Just follow the step-by-step instructions.
Plug in and it’s good to go

Keeping it simple and easy is our Plug-In Wireless Chime & Push Button. You don’t mount it on a wall with wires or carry it around the house like a prized possession. You simply plug it into a standard electrical outlet. You can set it to chime or switch it to flashing alerts. To prevent interference with other users, there are 16 codes to choose from. Installation is easy.

  • 100-foot range (30 meters)
  • Plug-in power supply
  • Three chime tunes
  • Door chime and doorbell push has 16 codes available to prevent interference from other users
  • Compatibility: A
  • DIY installation
Plug-in Feature
No battery required. No wires. Just plug the chime into an open outlet.
Multiple Chime Tunes
You can choose from the three chime tunes below.
  • Ding Dong
  • Ding
  • Westminster
Model/Sku #
Model number: RCWL105A
Setup is simple and easy
No wires or battery are required and there is no need to program the included bell push button. Simply plug the chime into an open outlet and follow the step-by-step instructions in the resources section below to install the Plug-In Wireless Chime & Push Button.

RESOURCES

Download PDF
Plug-In Wireless Chime & Push Button Installation Manual
Model: RCWL105A
English, French, Spanish