Doorbell Accessories

Wireless Motion Detector

Features
FEATURES
Our Wireless Motion Detector - RCA902N1004/N alerts you when someone approaches your home — up to 40 feet away. You can use it to monitor movement within specific rooms in your house or install indoors or outdoors at your business.
Setup
SETUP
Setup is simple and easy. No wires are required. Just gather the right batteries and follow the step-by-step installation instructions.
Be alerted when someone approaches your home

Kids are taught stranger danger. As adults, we have technology to help, such as our Wireless Motion Detector. It detects and alerts you when someone approaches your home. The sensing range is 40 feet but can be extended with a converter. It’s the ideal security add-on to protect your home and give you peace of mind.

  • Wireless — battery operated (9-volt battery not included)
  • Range can be extended with RPWL3045A converter (sold separately)
  • Works with RCWL300A, RCWL330A and all Décor Series Wireless Chimes
  • Normal sensing range of 40 feet
  • Designed for indoor or outdoor use
  • One-year limited warranty
  • DIY installation
Alert System
Motion detector alerts you when someone approaches your home — up to 40 feet away
Extendable Range
The sensing range is 40 feet, but you can extend the range with the Converter/Extender/Push Button – RPWL3045A (sold separately)
Model/Sku #
Model number: RCA902N1004/N

Honeywell Wireless Motion Detector

RCA902N-c1
Honeywell RCWL300A1006/N P3-Premium Portable Wireless Door Chime and Push Button Video
Setup is simple and easy
No wiring connection between the Motion Detector and Receiver or Chime is required. Following the step-by-step installation instructions in the resources section below to determine what batteries are required and how to install your Wireless Motion Detector.

RESOURCES

Download PDF
Wireless Motion Detector Installation Instructions
Model: RCA902N
English, French, Spanish