Doorbell Accessories

Low Voltage Transformer - 16V

Features
FEATURES
Our 16V Low Voltage Transformer - RCA900N1008/A helps power all Honeywell wired door chime and push buttons. It features an impressive output of 16V AC 10 VA from a standard input of 120V AC 60Hz.
Setup
SETUP
Setup is simple and easy. Just follow the step-by-step installation instructions.
Source your power here

When you’re shopping for a chime or door button and it requires a low voltage transformer, this is what you need—our 16V Low Voltage Transformer - RCA900N1008/A. It meets the power requirements of every single Honeywell wired door chime and push button.
  • Output of 16V AC 10 VA
  • Input 120V AC 60Hz
  • Use with wired door chimes and pushes
  • Works with every Honeywell wired door chime product
  • One-year limited warranty
Versatile
Compatible with any Honeywell wired door chime and push button
Impressive Output
Features an impressive output of 16V AC 10 VA from a standard input of 120V AC 60Hz
Model/Sku #
Model number: RCA900N1008/A
Setup is simple and easy
The 16V Low Voltage Transformer worked with any Honeywell wired door chime or push button. All you need to do is follow the step-by-step installation instructions in the resources section below to determine how to install your 16V Low Voltage Transformer.

RESOURCES

Download PDF
Low Voltage Transformer Instruction Leaflet
Model: RCA900N
English, French, Spanish