Doorbells - Wired

Halloween Door Chime Soundcard

Features
FEATURES
Halloween Door Chime Soundcard - RCA2210N1003/A puts the Halloween scare in the air by substituting the traditional doorbell sound with scary sounds such as a scream or growling animal.
Setup
SETUP
Setup is simple and easy. Just follow the step-by-step instructions to use the chime tunes included or create your own.
Halloween is the day of the year when your doorbell rings constantly. That’s why you need our Halloween Door Chime Soundcard. Instead of trick-or-treaters hearing the usual doorbell sound, they’re greeted with a scary Halloween sound like the howling of a werewolf, a screaming woman, growling animals, sinister laughter or a wailing ghost. Just wait, you’ll have the coolest house in the neighborhood.

  • MyChime prerecorded soundcard
  • Halloween themed tunes
  • Great for customizing your door chime to the holiday season
  • For use with the Honeywell MyChime product RCWL2200A and RCWL2205A
Sound List
Spook your guests at Halloween with scary sounds like the howling of a werewolf, a screaming woman, growling animals, sinister laughter and a wailing ghost
Model/Sku #
Model number: RCA2210N1003/A
Setup is simple and easy
First, you must have the Honeywell MyChime product RCWL2200A or RCWL2205A. Then, simply follow the step-by-step instructions in the resources section below to use the chime tunes included, or insert the CD and USB Soundcard into your computer and download them to the USB Soundcard.