Doorbells - Wireless

Decor Wood Cover with Brass Accents - Wireless Chime & Push Button (RCWL3506A)

Features
FEATURES
Our Décor Wood Cover with Brass Accents - Wireless Chime & Push Button - RCWL3506A goes with any décor, and because it’s wireless, it can go anywhere in the house or yard. In fact, the operating range for the wireless is an industry-leading 450 feet. If you choose to mount it, you have the option of vertical or horizontal. You can also choose from six different chime tunes.
Setup
SETUP
Setup is simple and easy. No wires are required and there is no need to program the included bell push button. Just follow the step-by-step instructions.
A wireless chime in a traditional finish

With the Décor Wood Cover with Brass Accents - Wireless Chime & Push Button, you might wonder where the sound is coming from, when someone comes to the door. That’s because the wireless signal can extend out up to 450 feet. Or, if you prefer, you can mount the chime with its traditional design of wood and brass on a wall. You can mount it horizontally or vertically. There’s more to like about the chime like the feedback LED. When a guest pushes the doorbell, they get a light that shows the signal has been sent.


  • Deep, rich finishes complement the traditions of your home
  • Works with up to 6 transmitters: bell push buttons, Honeywell motion detectors or door contacts for added security and convenience
  • 450-foot range (137 meters)
  • Six chime tunes with CD-quality sound
  • Adjustable volume control
  • Mounts on wall
  • Doorbell push button has a feedback LED so your guest knows a signal has been sent
  • Low battery indicator on bell push button
  • Compatibility: E
  • DIY installation
Multiple Chime Tunes
You can choose from the six CD-quality chime tunes below. Plus, an alert tone is included.
  • Ding Dong
  • St Clements
  • Westminster
  • Tube Chime
  • Warm Brass
  • Fantasy
  • Alert
Mount Vertically or Horizontally
You can mount your chime vertically or horizontally to suit your look and preference
Operating Range
The wireless range for the chime is 450 feet. That’s quite some distance between us and competitors.
Model/Sku #
Model number: RCWL3506A
Setup is simple and easy
No wires are required and there is no need to program the included bell push button. Simply follow the step-by-step instructions in the resources section below to install the Décor Wood Cover with Brass Accents - Wireless Chime & Push Button.

RESOURCES

Download PDF
Decorative Wire Free Chimes and Push Button Installation Instructions
Model: RCWL35 Series
English, French, Spanish