Doorbells - Wireless

Decor Wood Cover with Satin Nickel Accents - Wireless Door Chime & Push Button (RCWL3504A)

Features
FEATURES
Our Décor Wood Cover with Satin Nickel Accents - Wireless Door Chime & Push Button - RCWL3504A looks as unique as your home. The warm (wood) and cool (satin nickel) combine with some hot features such as wireless, six chime tunes and mounting vertically or horizontally.
Setup
SETUP
Setup is simple and easy. No wires are required and there is no need to program the included bell push button. Just follow the step-by-step instructions.
A wireless chime as unique as your home

Your home is decorated to your individual tastes. That’s unique. Our Décor Wood Cover with Satin Nickel Accents - Wireless Door Chime & Push Button is also unique. You can personalize it with a chime tune of your choosing. There are six options and all have CD-quality sound. Being wireless with a 450-foot range, you can also personalize where you mount the door chime. Mount it vertically or horizontally. It’s your chime, and you’re free to make it your own.

  • Dark wood-based and two-toned silver accents make chime as unique as your home
  • Works with up to 6 transmitters: doorbell push buttons, door contacts or Honeywell motion detector for added security and convenience
  • 450-foot range (137 meters)
  • Six chime tunes with CD-quality sound
  • Adjustable volume control
  • Mounts on wall
  • Bell push button has a feedback LED so your guest knows a signal has been sent
  • Low battery indicator on bell push button
  • Compatibility: E
  • DIY installation
Multiple Chime Tunes
You can choose from the six CD-quality chime tunes below. Plus, an alert tone is included.
  • Ding Dong
  • St Clements
  • Westminster
  • Tube Chime
  • Warm Brass
  • Fantasy
  • Alert
Mount Vertically or Horizontally
You can mount your chime vertically or horizontally to suit your look and preference
Operating Range
The wireless range for the chime is 450 feet. That’s quite the distance between competitors and us.
Model/Sku #
Model number: RCWL3504A
Setup is simple and easy
No wires are required and there is no need to program the included bell push button. Simply follow the step-by-step instructions in the resources section below to install the Wireless Chime & Push Button.

RESOURCES

Download PDF
Decorative Wire Free Chimes and Push Button Installation Instructions
Model: RCWL35 Series
English, French, Spanish